(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 5
•Particle Size (#): 36
•Feature: Durability Value
Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 | Thickness(mm) | 5 |
---|---|---|---|---|---|
Work material | General steel / Cast Iron | Particle Size(#) | 36 | Features | Durability emphasized |
Maximum operating rotation speed(m/s) | 63 | Point Strategy | 10 |
Please check the type/dimensions/specifications of the part AKS1005-36 in the Red Σ series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy