(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Ace (Grinding Wheel) (Part Numbers)

High Ace (Grinding Wheel)
  • Volume Discount

Abrasive Grain: AWA Abrasive Grain
Features: Durability Value
Inner Diameter Size: 22.23
Major Diameter: 180
Maximum Operating Rotation Speed: 80
Point Strategy: 20
Thickness Dimension: 6
Work Material: General Steel
For complete product overview and details on High Ace (Grinding Wheel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
HA1806A24P
HA1806A36P
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

10 Days or more

24
1 Piece(s)Available

10 Days or more

36

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 180 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 6
Work material General steel / Cast Iron Abrasive grain AWA Abrasive Grain Features Durability emphasized
Hardness P Maximum operating rotation speed(m/s) 80 Point Strategy 20

Additional Products in this Category

Tech Support