(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Grindstone/Ladybug Touch【10-20 Pieces Per Package】

Flexible Grindstone/Ladybug Touch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Work Material: General Steel
•Abrasive Grain: A Abrasive Grain
•Feature: Value Cutting Performance
•Binding Agent: BF
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 72

PDF

Part Number

Configured Part Number is shown.

Part Number
BF0100
BF0120
BF0160
BF1001
BF1002
BF1003
BF1004
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Thickness
(mm)
Particle Size
(#)
Number Contained In A Packet
(Sheets)

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1802234610

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180222.56010

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180222.58010

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

1001533620

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

1001534620

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001526020

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

1001528020

Loading...

  1. 1

Basic Information

Work material General steel Abrasive grain NFS Features Cutting Capacity Emphasis
Binding Agent BF Peripheral Speed (Maximum Peripheral Velocity Used)(m/s) 72

Additional Products in this Category

Tech Support