(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dove Tail Cutter with Round Chamfering for O-Ring (Part Numbers)

Dove Tail Cutter with Round Chamfering for O-Ring
  • Volume Discount

An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.

PDF

Part Number

Configured Part Number is shown.

HOACR2-AA-4

Part Number
HOACR2-AA-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

4.340.40.386.2766084.867.89For PressurizationAS568A 309~395

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±20′ R Tolerance ±0.1/0~+0.05

Please check the type/dimensions/specifications of the part HOACR2-AA-4 in the Dove Tail Cutter with Round Chamfering for O-Ring series.

Products like this...

Part Number
HOACR2-AA-3
HOACR2-AA-5
HOACR2-AA-6
HOACR2-AA-7
HOACR2-AA-8
HOACR2-AG-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

2.790.40.254.466063.225.01For PressurizationAS568A 201~284
1 Piece(s)Available

8 Days or more

5.770.80.387.76780126.3510.22For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.510.40.254.5266063.344.87VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

3.910.40.386.4466085.037.67VacuumAS568A 309~395
1 Piece(s)Available

8 Days or more

5.210.80.387.94780126.539.9VacuumAS568A 425~475
1 Piece(s)Available

8 Days or more

2.40.40.23.9166062.824.31For PressurizationJIS B2401 G25~G145

Additional Products in this Category

Tech Support