(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.
Part Number
Configured Part Number is shown.
HOACR2-AV-2
Part Number |
---|
HOACR2-AV-2 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Powder high-speed steel |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±20′ | R Tolerance | ±0.1/0~+0.05 |
Please check the type/dimensions/specifications of the part HOACR2-AV-2 in the Dove Tail Cutter with Round Chamfering for O-Ring series.
Part Number |
---|
HOACR2-AA-4 |
HOACR2-AA-5 |
HOACR2-AA-6 |
HOACR2-AA-7 |
HOACR2-AA-8 |
HOACR2-AV-3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy