(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
[Applications]
· Use for O-ring groove machining at a 24° angle (for aluminum / non-ferrous metals).
Part Number |
---|
OAC2A-5 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part OAC2A-5 in the Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications series.
Part Number |
---|
OAC2A-2 |
OAC2A-3 |
OAC2A-4 |
OAC2A-6 |
OAC2A-7 |
OAC2A-8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy