(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.
Part Number |
---|
OAC4RA-8 |
Loading...
Single corner(°) | 15 | Number of flutes | 4 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part OAC4RA-8 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications series.
Part Number |
---|
OAC4RA-4 |
OAC4RA-5 |
OAC4RA-6 |
OAC4RG-1 |
OAC4RG-2 |
OAC4RP-1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy