(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Left Blade Single Angle Cutter

Left Blade Single Angle Cutter
  • Volume Discount

Angle milling cutter with just one cutting edge angled.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AC-LH30-70-4-25.4
AC-LH30-70-5-25.4
AC-LH30-70-6-25.4
AC-LH30-70-8-25.4
AC-LH30-70-10-25.4
AC-LH30-75-5-25.4
AC-LH30-75-6-25.4
AC-LH30-75-8-25.4
AC-LH30-75-9-25.4
AC-LH30-75-10-25.4
AC-LH30-100-4-25.4
AC-LH30-100-6-25.4
AC-LH30-100-8-25.4
AC-LH30-100-10-25.4
AC-LH30-100-13-25.4
AC-LH30-100-15-25.4
AC-LH35-70-8-25.4
AC-LH35-70-10-25.4
AC-LH35-70-13-25.4
AC-LH35-75-6-25.4
AC-LH35-75-8-25.4
AC-LH35-75-10-25.4
AC-LH35-75-13-25.4
AC-LH35-100-6-25.4
AC-LH35-100-8-25.4
AC-LH35-100-10-25.4
AC-LH35-100-15-25.4
AC-LH40-70-6-25.4
AC-LH40-70-8-25.4
AC-LH40-70-10-25.4
AC-LH40-70-13-25.4
AC-LH40-75-6-25.4
AC-LH40-75-8-25.4
AC-LH40-75-10-25.4
AC-LH40-75-13-25.4
AC-LH40-100-6-25.4
AC-LH40-100-8-25.4
AC-LH40-100-10-25.4
AC-LH40-100-15-25.4
AC-LH45-70-4-25.4
AC-LH45-70-6-25.4
AC-LH45-70-8-25.4
AC-LH45-70-10-25.4
AC-LH45-70-11-25.4
AC-LH45-70-13-25.4
AC-LH45-70-15-25.4
AC-LH45-75-4-25.4
AC-LH45-75-6-25.4
AC-LH45-75-8-25.4
AC-LH45-75-10-25.4
AC-LH45-75-13-25.4
AC-LH45-75-15-25.4
AC-LH45-75-18-25.4
AC-LH45-75-20-25.4
AC-LH45-100-4-25.4
AC-LH45-100-6-25.4
AC-LH45-100-8-25.4
AC-LH45-100-10-25.4
AC-LH45-100-13-25.4
AC-LH45-100-15-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Angle (θ)
(°)
Blade diameter (D)
(φ mm)
Blade width (L)
(mm)
Number of flutes
(sheet)
1 Piece(s)Available

8 Days or more

30°70420
1 Piece(s)Available

8 Days or more

30°70520
1 Piece(s)Available

8 Days or more

30°70620
1 Piece(s)Available

8 Days or more

30°70820
1 Piece(s)Available

8 Days or more

30°701020
1 Piece(s)Available

8 Days or more

30°75522
1 Piece(s)Available

8 Days or more

30°75622
1 Piece(s)Available

8 Days or more

30°75822
1 Piece(s)Available

8 Days or more

30°75922
1 Piece(s)Available

8 Days or more

30°751022
1 Piece(s)Available

8 Days or more

30°100428
1 Piece(s)Available

8 Days or more

30°100628
1 Piece(s)Available

8 Days or more

30°100828
1 Piece(s)Available

8 Days or more

30°1001028
1 Piece(s)Available

8 Days or more

30°1001328
1 Piece(s)Available

8 Days or more

30°1001528
1 Piece(s)Available

8 Days or more

35°70820
1 Piece(s)Available

8 Days or more

35°701020
1 Piece(s)Available

8 Days or more

35°701320
1 Piece(s)Available

8 Days or more

35°75622
1 Piece(s)Available

8 Days or more

35°75822
1 Piece(s)Available

8 Days or more

35°751022
1 Piece(s)Available

8 Days or more

35°751322
1 Piece(s)Available

8 Days or more

35°100628
1 Piece(s)Available

8 Days or more

35°100828
1 Piece(s)Available

8 Days or more

35°1001028
1 Piece(s)Available

8 Days or more

35°1001528
1 Piece(s)Available

8 Days or more

40°70620
1 Piece(s)Available

8 Days or more

40°70820
1 Piece(s)Available

8 Days or more

40°701020
1 Piece(s)Available

8 Days or more

40°701320
1 Piece(s)Available

8 Days or more

40°75622
1 Piece(s)Available

8 Days or more

40°75822
1 Piece(s)Available

8 Days or more

40°751022
1 Piece(s)Available

8 Days or more

40°751322
1 Piece(s)Available

8 Days or more

40°100628
1 Piece(s)Available

8 Days or more

40°100828
1 Piece(s)Available

8 Days or more

40°1001028
1 Piece(s)Available

8 Days or more

40°1001528
1 Piece(s)Available

8 Days or more

45°70420
1 Piece(s)Available

8 Days or more

45°70620
1 Piece(s)Available

8 Days or more

45°70820
1 Piece(s)Available

8 Days or more

45°701020
1 Piece(s)Available

8 Days or more

45°701120
1 Piece(s)Available

8 Days or more

45°701320
1 Piece(s)Available

8 Days or more

45°701520
1 Piece(s)Available

8 Days or more

45°75422
1 Piece(s)Available

8 Days or more

45°75622
1 Piece(s)Available

8 Days or more

45°75822
1 Piece(s)Available

8 Days or more

45°751022
1 Piece(s)Available

8 Days or more

45°751322
1 Piece(s)Available

8 Days or more

45°751522
1 Piece(s)Available

8 Days or more

45°751822
1 Piece(s)Available

8 Days or more

45°752022
1 Piece(s)Available

8 Days or more

45°100428
1 Piece(s)Available

8 Days or more

45°100628
1 Piece(s)Available

8 Days or more

45°100828
1 Piece(s)Available

8 Days or more

45°1001028
1 Piece(s)Available

8 Days or more

45°1001328
1 Piece(s)Available

8 Days or more

45°1001528

Loading...

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application V-Groove Hole Diameter (ø)(φ mm) 25.4
Torsion Angle (θ)(°) No torsion Coating Non-Coated Blade width tolerance ±0.2
Angle Tolerance ±15' O.D. Tolerance 0~+1

Additional Products in this Category

Tech Support