(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Angle Cutter

Double Angle Cutter
  • Volume Discount

Angled milling cutter with cutting blade angled equally on both sides.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WAC-30-70-6-25.4
WAC-30-70-8-25.4
WAC-30-70-10-25.4
WAC-30-75-4-25.4
WAC-30-75-6-25.4
WAC-30-75-8-25.4
WAC-30-75-10-25.4
WAC-30-100-6-25.4
WAC-30-100-8-25.4
WAC-30-100-10-25.4
WAC-30-100-13-25.4
WAC-30-100-15-25.4
WAC-35-70-10-25.4
WAC-35-75-10-25.4
WAC-35-75-13-25.4
WAC-35-100-6-25.4
WAC-35-100-8-25.4
WAC-35-100-10-25.4
WAC-35-100-15-25.4
WAC-40-70-10-25.4
WAC-40-70-13-25.4
WAC-40-75-6-25.4
WAC-40-100-6-25.4
WAC-40-100-8-25.4
WAC-40-100-10-25.4
WAC-40-100-15-25.4
WAC-45-70-10-25.4
WAC-45-70-13-25.4
WAC-45-75-4-25.4
WAC-45-75-6-25.4
WAC-45-75-8-25.4
WAC-45-75-10-25.4
WAC-45-75-13-25.4
WAC-45-75-15-25.4
WAC-45-100-4-25.4
WAC-45-100-6-25.4
WAC-45-100-8-25.4
WAC-45-100-10-25.4
WAC-45-100-13-25.4
WAC-45-100-15-25.4
WAC-45-100-18-25.4
WAC-45-100-20-25.4
WAC-45-100-25-25.4
WAC-45-125-10-25.4
WAC-45-125-15-25.4
WAC-45-125-20-25.4
WAC-45-125-25-25.4
WAC-50-70-13-25.4
WAC-50-75-8-25.4
WAC-50-75-10-25.4
WAC-50-75-13-25.4
WAC-50-75-18-25.4
WAC-50-75-20-25.4
WAC-50-100-8-25.4
WAC-50-100-10-25.4
WAC-50-100-15-25.4
WAC-50-100-20-25.4
WAC-50-125-10-25.4
WAC-50-125-20-25.4
WAC-55-70-13-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Angle (θ)
(°)
Blade diameter (D)
(φ mm)
Blade width (L)
(mm)
Number of flutes
(sheet)
1 Piece(s)Available

12 Days or more

30°70620
1 Piece(s)Available

8 Days or more

30°70820
1 Piece(s)Available

8 Days or more

30°701020
1 Piece(s)Available

8 Days or more

30°75422
1 Piece(s)Available

8 Days or more

30°75622
1 Piece(s)Available

8 Days or more

30°75822
1 Piece(s)Available

8 Days or more

30°751022
1 Piece(s)Available

8 Days or more

30°100628
1 Piece(s)Available

8 Days or more

30°100828
1 Piece(s)Available

8 Days or more

30°1001028
1 Piece(s)Available

8 Days or more

30°1001328
1 Piece(s)Available

8 Days or more

30°1001528
1 Piece(s)

8 Days or more

35°701020
1 Piece(s)Available

8 Days or more

35°751022
1 Piece(s)Available

8 Days or more

35°751322
1 Piece(s)Available

8 Days or more

35°100628
1 Piece(s)Available

8 Days or more

35°100828
1 Piece(s)Available

8 Days or more

35°1001028
1 Piece(s)Available

8 Days or more

35°1001528
1 Piece(s)Available

8 Days or more

40°701020
1 Piece(s)Available

8 Days or more

40°701320
1 Piece(s)Available

8 Days or more

40°75622
1 Piece(s)Available

8 Days or more

40°100628
1 Piece(s)Available

8 Days or more

40°100828
1 Piece(s)Available

8 Days or more

40°1001028
1 Piece(s)Available

8 Days or more

40°1001528
1 Piece(s)Available

12 Days or more

45°701020
1 Piece(s)Available

8 Days or more

45°701320
1 Piece(s)Available

8 Days or more

45°75422
1 Piece(s)Available

8 Days or more

45°75622
1 Piece(s)Available

8 Days or more

45°75822
1 Piece(s)Available

8 Days or more

45°751022
1 Piece(s)Available

8 Days or more

45°751322
1 Piece(s)Available

8 Days or more

45°751522
1 Piece(s)Available

8 Days or more

45°100428
1 Piece(s)Available

8 Days or more

45°100628
1 Piece(s)Available

8 Days or more

45°100828
1 Piece(s)Available

8 Days or more

45°1001028
1 Piece(s)Available

8 Days or more

45°1001328
1 Piece(s)Available

8 Days or more

45°1001528
1 Piece(s)Available

8 Days or more

45°1001828
1 Piece(s)Available

8 Days or more

45°1002028
1 Piece(s)Available

8 Days or more

45°1002528
1 Piece(s)Available

8 Days or more

45°1251032
1 Piece(s)Available

8 Days or more

45°1251532
1 Piece(s)Available

8 Days or more

45°1252032
1 Piece(s)Available

8 Days or more

45°1252532
1 Piece(s)Available

8 Days or more

50°701320
1 Piece(s)Available

8 Days or more

50°75822
1 Piece(s)Available

8 Days or more

50°751022
1 Piece(s)Available

8 Days or more

50°751322
1 Piece(s)

8 Days or more

50°751822
1 Piece(s)

8 Days or more

50°752022
1 Piece(s)

8 Days or more

50°100828
1 Piece(s)

8 Days or more

50°1001028
1 Piece(s)

8 Days or more

50°1001528
1 Piece(s)

8 Days or more

50°1002028
1 Piece(s)

8 Days or more

50°1251032
1 Piece(s)

8 Days or more

50°1252032
1 Piece(s)Available

8 Days or more

55°701320

Loading...

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application V Groove Hole Diameter (ø)(φ mm) 25.4
Torsion Angle (θ)(°) No torsion Coating Non-Coated Blade width tolerance ±0.2
Angle Tolerance ±15' O.D. Tolerance 0~+1.0

Additional Products in this Category

Tech Support