(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRC Corner Cutter G2

CRC Corner Cutter G2
  • Volume Discount

•Includes Coating: NA
•Coating Type: Non-Coated
•Application: Round Chamfer
•Work Material: General steel, temper steel, stainless steel, cast iron, aluminum, copper, resin
•Number Of Flutes (mm): 4

Part Number

Configured Part Number is shown.

Part Number
CRC0300K
CRC0350K
CRC0400K
CRC0450K
CRC0500K
CRC0600K
CRC0700K
CRC0800K
CRC0900K
CRC1000K
CRC1100K
CRC1200K
CRC1250K
CRC1300K
CRC1400K
CRC1600K
CRC1750K
CRC1800K
CRC2000K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade length ℓ
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Tool Diameter (D)
(mm)
R Size (R)
(mm)
Small Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

31610018310
1 Piece(s)Available

8 Days or more

3.516100203.511
1 Piece(s)Available

8 Days or more

41610022412
1 Piece(s)Available

8 Days or more

4.520120244.512
1 Piece(s)Available

8 Days or more

52012025513
1 Piece(s)Available

8 Days or more

62512028614
1 Piece(s)Available

8 Days or more

72512031715
1 Piece(s)Available

8 Days or more

83213033815
1 Piece(s)Available

8 Days or more

93213037917
1 Piece(s)Available

8 Days or more

1032130421020
1 Piece(s)Available

8 Days or more

1132130441120
1 Piece(s)Available

8 Days or more

1232150481222
1 Piece(s)Available

8 Days or more

12.5321504912.522
1 Piece(s)Available

8 Days or more

1332150501322
1 Piece(s)Available

8 Days or more

1442150521422
1 Piece(s)Available

8 Days or more

1642170561622
1 Piece(s)Available

8 Days or more

17.5421705917.522
1 Piece(s)Available

8 Days or more

1842170601822
1 Piece(s)Available

8 Days or more

2042170642022

Loading...

  1. 1

Basic Information

Application Round Chamfer Work material General steel, temper steel, stainless steel, cast iron, aluminum, copper, resin Number of flutes(mm) 4
Tool Material Type Carbide With or without coating NA Coating Type Non-Coated
R Tolerance(mm) ±0.05

Additional Products in this Category

Tech Support