(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCO Side Cutter G2

SCO Side Cutter G2
  • Volume Discount

•Material: Carbide Alloy, K Type
•Carbide K Type Material: G2

Part Number

Configured Part Number is shown.

Part Number
SCO075030-1K
SCO075035-1K
SCO075040-1K
SCO075050-1K
SCO075060-1K
SCO075065-1K
SCO075070-1K
SCO075080-1K
SCO075085-1K
SCO075090-1K
SCO075100-1K
SCO075110-1K
SCO075120-1K
SCO075130-1K
SCO075140-1K
SCO075150-1K
SCO075160-1K
SCO075170-1K
SCO075180-1K
SCO075190-1K
SCO075200-1K
SCO100030-1K
SCO100035-1K
SCO100040-1K
SCO100050-1K
SCO100065-1K
SCO100070-1K
SCO100075-1K
SCO100080-1K
SCO100090-1K
SCO100095-1K
SCO100100-1K
SCO100110-1K
SCO100120-1K
SCO100130-1K
SCO100140-1K
SCO100150-1K
SCO100160-1K
SCO100170-1K
SCO100180-1K
SCO100190-1K
SCO100200-1K
SCO125030-1K
SCO125035-1K
SCO125040-1K
SCO125050-1K
SCO125060-1K
SCO125070-1K
SCO125080-1K
SCO125090-1K
SCO125100-1K
SCO125120-1K
SCO125140-1K
SCO125150-1K
SCO125160-1K
SCO125170-1K
SCO125180-1K
SCO125190-1K
SCO125200-1K
SCO150030-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Number of flutes
(mm)
Blade Width
(mm)
Dimension tolerance
(mm)
1 Piece(s)Available

8 Days or more

75123+0.05~0
1 Piece(s)Available

8 Days or more

75123.5+0.05~0
1 Piece(s)Available

8 Days or more

75124+0.05~0
1 Piece(s)Available

8 Days or more

75125+0.05~0
1 Piece(s)Available

8 Days or more

75126+0.05~0
1 Piece(s)Available

8 Days or more

75126.5+0.05~0
1 Piece(s)Available

8 Days or more

75127+0.06~+0.01
1 Piece(s)Available

8 Days or more

75128+0.06~+0.01
1 Piece(s)Available

8 Days or more

75128.5+0.06~+0.01
1 Piece(s)Available

8 Days or more

75129+0.06~+0.01
1 Piece(s)Available

8 Days or more

751210+0.06~+0.01
1 Piece(s)Available

8 Days or more

751211+0.07~+0.02
1 Piece(s)Available

8 Days or more

751212+0.07~+0.02
1 Piece(s)Available

8 Days or more

751213+0.07~+0.02
1 Piece(s)Available

8 Days or more

751214+0.07~+0.02
1 Piece(s)Available

8 Days or more

751215+0.07~+0.02
1 Piece(s)Available

8 Days or more

751216+0.07~+0.02
1 Piece(s)Available

8 Days or more

751217+0.07~+0.02
1 Piece(s)Available

8 Days or more

751218+0.07~+0.02
1 Piece(s)Available

8 Days or more

751219+0.09~+0.04
1 Piece(s)Available

8 Days or more

751220+0.09~+0.04
1 Piece(s)Available

8 Days or more

100143+0.05~0
1 Piece(s)Available

8 Days or more

100143.5+0.05~0
1 Piece(s)Available

8 Days or more

100144+0.05~0
1 Piece(s)Available

8 Days or more

100145+0.05~0
1 Piece(s)Available

8 Days or more

100146.5+0.05~0
1 Piece(s)Available

8 Days or more

100147+0.06~+0.01
1 Piece(s)Available

8 Days or more

100147.5+0.06~+0.01
1 Piece(s)Available

8 Days or more

100148+0.06~+0.01
1 Piece(s)Available

8 Days or more

100149+0.06~+0.01
1 Piece(s)Available

8 Days or more

100149.5+0.06~+0.01
1 Piece(s)Available

8 Days or more

1001410+0.06~+0.01
1 Piece(s)Available

8 Days or more

1001411+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001412+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001413+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001414+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001415+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001416+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001417+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001418+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001419+0.09~+0.04
1 Piece(s)Available

8 Days or more

1001420+0.09~+0.04
1 Piece(s)Available

8 Days or more

125163+0.05~0
1 Piece(s)Available

8 Days or more

125163.5+0.05~0
1 Piece(s)Available

8 Days or more

125164+0.05~0
1 Piece(s)Available

8 Days or more

125165+0.05~0
1 Piece(s)Available

8 Days or more

125166+0.05~0
1 Piece(s)Available

8 Days or more

125167+0.06~+0.01
1 Piece(s)Available

8 Days or more

125168+0.06~+0.01
1 Piece(s)Available

8 Days or more

125169+0.06~+0.01
1 Piece(s)Available

8 Days or more

1251610+0.06~+0.01
1 Piece(s)Available

8 Days or more

1251612+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251614+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251615+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251616+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251617+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251618+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251619+0.09~+0.04
1 Piece(s)Available

8 Days or more

1251620+0.09~+0.04
1 Piece(s)Available

8 Days or more

150183+0.05~0

Loading...

Basic Information

Material Carbide Alloy, K Type Hole Diameter(mm) φ 25.4 Material, Carbide (K Type) G2

Additional Products in this Category

Tech Support