(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3S End Mill, 2-Flute Extra Long Blade

3S End Mill, 2-Flute Extra Long Blade
  • Volume Discount

Long blade for deep grooving such as die engraving and wide carving Abundant variety of sizes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2XLF-0.8-2.5
2XLF-0.9-2.5
2XLF-1-5
2XLF-1-6
2XLF-1-7.5
2XLF-1.1-7.5
2XLF-1.2-7.5
2XLF-1.3-7.5
2XLF-1.4-7.5
2XLF-1.5-7.5
2XLF-1.5-10
2XLF-1.6-10
2XLF-1.7-10
2XLF-1.8-10
2XLF-1.9-10
2XLF-2-10
2XLF-2-12
2XLF-2-15
2XLF-2.1-15
2XLF-2.2-15
2XLF-2.3-15
2XLF-2.4-15
2XLF-2.5-12
2XLF-2.5-15
2XLF-2.5-20
2XLF-2.6-15
2XLF-2.6-20
2XLF-2.7-15
2XLF-2.7-20
2XLF-2.8-15
2XLF-2.8-20
2XLF-2.9-15
2XLF-2.9-20
2XLF-3-20
2XLF-3-25
2XLF-3-30
2XLF-3-40
2XLF-3.5-30
2XLF-3.5-40
2XLF-4-30
2XLF-4-40
2XLF-4-50
2XLF-4.5-30
2XLF-4.5-40
2XLF-4.5-50
2XLF-5-30
2XLF-5-40
2XLF-5-50
2XLF-5-60
2XLF-5.5-40
2XLF-5.5-50
2XLF-5.5-60
2XLF-6-40
2XLF-6-50
2XLF-6-60
2XLF-6.5-40
2XLF-6.5-50
2XLF-6.5-60
2XLF-7-40
2XLF-7-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape
1 Piece(s)Available

10 Days or more

0.82.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

9 Days or more

0.92.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

15Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

16Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

17.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

1.17.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

9 Days or more

1.27.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

1.37.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

10 Days or more

1.47.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

1.57.5Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

1.510Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

1.610Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

1.710Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

1.810Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

1.910Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

210Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

212Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

215Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.115Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.215Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.315Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.415Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

2.512Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.515Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

2.520Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.615Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.620Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.715Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.720Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.815Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.820Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

12 Days or more

2.915Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

2.920Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

320Plane / Side / Groove / Plunging (Z feed)658Sharp Edge
1 Piece(s)Available

8 Days or more

325Plane / Side / Groove / Plunging (Z feed)660Sharp Edge
1 Piece(s)Available

8 Days or more

330Plane / Side / Groove / Plunging (Z feed)670Sharp Edge
1 Piece(s)Available

8 Days or more

340Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

12 Days or more

3.530Plane / Side / Groove / Plunging (Z feed)670Sharp Edge
1 Piece(s)Available

8 Days or more

3.540Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

8 Days or more

430Plane / Side / Groove / Plunging (Z feed)670Sharp Edge
1 Piece(s)Available

12 Days or more

440Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

12 Days or more

450Plane / Side / Groove / Plunging (Z feed)690Sharp Edge
1 Piece(s)Available

12 Days or more

4.530Plane / Side / Groove / Plunging (Z feed)670Sharp Edge
1 Piece(s)Available

9 Days or more

4.540Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

8 Days or more

4.550Plane / Side / Groove / Plunging (Z feed)690Sharp Edge
1 Piece(s)Available

12 Days or more

530Plane / Side / Groove / Plunging (Z feed)670Sharp Edge
1 Piece(s)Available

12 Days or more

540Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

12 Days or more

550Plane / Side / Groove / Plunging (Z feed)690Sharp Edge
1 Piece(s)Available

8 Days or more

560Plane / Side / Groove / Plunging (Z feed)6100Sharp Edge
1 Piece(s)Available

10 Days or more

5.540Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

12 Days or more

5.550Plane / Side / Groove / Plunging (Z feed)690Sharp Edge
1 Piece(s)Available

9 Days or more

5.560Plane / Side / Groove / Plunging (Z feed)6100Sharp Edge
1 Piece(s)Available

8 Days or more

640Plane / Side / Groove / Plunging (Z feed)680Sharp Edge
1 Piece(s)Available

12 Days or more

650Plane / Side / Groove / Plunging (Z feed)690Sharp Edge
1 Piece(s)Available

8 Days or more

660Plane / Side / Groove / Plunging (Z feed)6100Sharp Edge
1 Piece(s)Available

8 Days or more

6.540Plane / Side / Groove / Plunging (Z feed)880Sharp Edge
1 Piece(s)Available

8 Days or more

6.550Plane / Side / Groove / Plunging (Z feed)890Sharp Edge
1 Piece(s)Available

12 Days or more

6.560Plane / Side / Groove / Plunging (Z feed)8100Sharp Edge
1 Piece(s)Available

12 Days or more

740Plane / Side / Groove / Plunging (Z feed)880Sharp Edge
1 Piece(s)Available

12 Days or more

750Plane / Side / Groove / Plunging (Z feed)890Sharp Edge

Loading...

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS (SKH56) Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Base-Blade Availability Available Blade diameter tolerance(mm) 0~-0.03 Center Hole None

Additional Products in this Category

Tech Support