(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SS2TM S Coated Estech 2-Flute Regular

SS2TM S Coated Estech 2-Flute Regular
  • Volume Discount

[Features]
· 2-flute finishing endmill with TiCN coating.
· Can be used widely for milling of grooves, sides, holes, etc.
· Enables a wide range of machining applications, due to the regular flute length.
· High grade powder metallurgy HSS with S-coating.
· Enables a wide range of machining applications, due to the regular flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS2TM-3
SS2TM-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

31060
1 Piece(s)Available

8 Days or more

51565

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powder high-speed steel Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 6
Coating TiCN Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support