(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, General-Purpose, Long Type EDL

2-Flute, General-Purpose, Long Type EDL
  • Volume Discount

Non-coated, 30° torsion.
For complete product overview and details on 2-Flute, General-Purpose, Long Type EDL see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EDL-0.8
EDL-0.9
EDL-1
EDL-1.1
EDL-1.2
EDL-1.3
EDL-1.4
EDL-1.5
EDL-1.6
EDL-1.7
EDL-1.8
EDL-1.9
EDL-2
EDL-2.1
EDL-2.2
EDL-2.3
EDL-2.4
EDL-2.5
EDL-2.6
EDL-2.7
EDL-2.8
EDL-2.9
EDL-3
EDL-3.1
EDL-3.2
EDL-3.3
EDL-3.4
EDL-3.5
EDL-3.6
EDL-3.7
EDL-3.8
EDL-3.9
EDL-4
EDL-4.1
EDL-4.2
EDL-4.3
EDL-4.4
EDL-4.5
EDL-4.6
EDL-4.7
EDL-4.8
EDL-4.9
EDL-5
EDL-5.1
EDL-5.2
EDL-5.3
EDL-5.4
EDL-5.5
EDL-5.6
EDL-5.7
EDL-5.8
EDL-5.9
EDL-6
EDL-6.1
EDL-6.2
EDL-6.3
EDL-6.4
EDL-6.5
EDL-6.6
EDL-6.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.8665070508
1 Piece(s)Available

8 Days or more

0.9665070509
1 Piece(s)Available

8 Days or more

1665070510
1 Piece(s)Available

8 Days or more

1.1665070511
1 Piece(s)Available

8 Days or more

1.2665070512
1 Piece(s)Available

8 Days or more

1.37.565070513
1 Piece(s)Available

8 Days or more

1.47.565070514
1 Piece(s)Available

8 Days or more

1.57.565070515
1 Piece(s)Available

8 Days or more

1.67.565070516
1 Piece(s)Available

8 Days or more

1.71066070517
1 Piece(s)Available

8 Days or more

1.81066070518
1 Piece(s)Available

8 Days or more

1.91066070519
1 Piece(s)Available

8 Days or more

21066070520
1 Piece(s)Available

8 Days or more

2.11266070521
1 Piece(s)Available

8 Days or more

2.21266070522
1 Piece(s)Available

17 Days or more

2.31266070523
1 Piece(s)Available

8 Days or more

2.41266070524
1 Piece(s)Available

8 Days or more

2.51566070525
1 Piece(s)Available

8 Days or more

2.61566070526
1 Piece(s)Available

8 Days or more

2.71566070527
1 Piece(s)Available

8 Days or more

2.81566070528
1 Piece(s)Available

8 Days or more

2.91566070529
1 Piece(s)Available

17 Days or more

31566080106
1 Piece(s)Available

8 Days or more

3.12086070531
1 Piece(s)Available

8 Days or more

3.22086070532
1 Piece(s)Available

8 Days or more

3.32086070533
1 Piece(s)Available

8 Days or more

3.42086070534
1 Piece(s)Available

8 Days or more

3.52086070535
1 Piece(s)Available

8 Days or more

3.62086070536
1 Piece(s)Available

8 Days or more

3.72086070537
1 Piece(s)Available

10 Days or more

3.82086070538
1 Piece(s)Available

8 Days or more

3.92086070539
1 Piece(s)Available

8 Days or more

42086080108
1 Piece(s)Available

8 Days or more

4.12586070541
1 Piece(s)Available

8 Days or more

4.22586070542
1 Piece(s)Available

8 Days or more

4.32586070543
1 Piece(s)Available

8 Days or more

4.42586070544
1 Piece(s)Available

8 Days or more

4.52586070545
1 Piece(s)Available

8 Days or more

4.62586070546
1 Piece(s)Available

8 Days or more

4.72586070547
1 Piece(s)Available

8 Days or more

4.82586070548
1 Piece(s)Available

8 Days or more

4.92586070549
1 Piece(s)Available

17 Days or more

52586080110
1 Piece(s)Available

8 Days or more

5.12586070551
1 Piece(s)Available

8 Days or more

5.22586070552
1 Piece(s)Available

8 Days or more

5.32586070553
1 Piece(s)Available

8 Days or more

5.42586070554
1 Piece(s)Available

8 Days or more

5.52586070555
1 Piece(s)Available

8 Days or more

5.62586070556
1 Piece(s)Available

8 Days or more

5.72586070557
1 Piece(s)Available

17 Days or more

5.82586070558
1 Piece(s)Available

8 Days or more

5.92586070559
1 Piece(s)Available

8 Days or more

62586080112
1 Piece(s)Available

8 Days or more

6.135107570561
1 Piece(s)Available

8 Days or more

6.235107570562
1 Piece(s)Available

8 Days or more

6.335107570563
1 Piece(s)Available

8 Days or more

6.435107570564
1 Piece(s)Available

8 Days or more

6.535107570565
1 Piece(s)Available

17 Days or more

6.635107570566
1 Piece(s)Available

8 Days or more

6.735107570567

Loading...

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support