(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Spiral Reamers - End Mill Shank, FP Platinum (Part Numbers)

Carbide Spiral Reamers - End Mill Shank, FP Platinum
  • Volume Discount

[Features]
· Reamer shape ideal for high-speed machining: Achieves high-precision and high-speed machining thanks to its high torsion, highly rigid blade shape and eccentric chamfer blade.
· Special coating: Features a special coating with an excellent oxidation resistance temperature and friction coefficient. This coating helps improve the tool service life and allows smooth cutting chip processing.
· High-precision end mill shank: Shank tolerance of h5 is adopted.
· Effective for machining stainless steel: General-purpose F.P. Platinum Reamer can even be used for high-speed machining of stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP2.950
CP2.960
CP2.970
CP2.980
CP2.990
CP3.000
CP3.005
CP3.010
CP3.020
CP3.030
CP3.040
CP3.050
CP3.060
CP3.070
CP3.080
CP3.090
CP3.100
CP3.110
CP3.120
CP3.130
CP3.140
CP3.150
CP3.160
CP3.170
CP3.180
CP3.190
CP3.200
CP3.210
CP3.220
CP3.230
CP3.240
CP3.250
CP3.260
CP3.270
CP3.280
CP3.290
CP3.300
CP3.310
CP3.320
CP3.330
CP3.340
CP3.350
CP3.360
CP3.370
CP3.380
CP3.390
CP3.400
CP3.410
CP3.420
CP3.430
CP3.440
CP3.450
CP3.460
CP3.470
CP3.480
CP3.490
CP3.500
CP3.510
CP3.520
CP3.530
CP3.540
CP3.550
CP3.560
CP3.570
CP3.580
CP3.590
CP3.600
CP3.610
CP3.620
CP3.630
CP3.640
CP3.650
CP3.660
CP3.670
CP3.680
CP3.690
CP3.700
CP3.710
CP3.720
CP3.730
CP3.740
CP3.750
CP3.760
CP3.770
CP3.780
CP3.790
CP3.800
CP3.810
CP3.820
CP3.830
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Overall Length L
(mm)
shank diameter d Length under neck ℓ2
(mm)
Grip length B
(mm)
1 Piece(s)Available

8 Days or more

2.9515553250.5
1 Piece(s)Available

8 Days or more

2.9615553250.5
1 Piece(s)Available

8 Days or more

2.9715553250.5
1 Piece(s)Available

8 Days or more

2.9815553250.5
1 Piece(s)Available

8 Days or more

2.9915553250.5
1 Piece(s)Available

8 Days or more

315553250.5
1 Piece(s)Available

8 Days or more

3.00515554250.5
1 Piece(s)Available

8 Days or more

3.0115554250.5
1 Piece(s)Available

8 Days or more

3.0215554250.5
1 Piece(s)Available

8 Days or more

3.0315554250.5
1 Piece(s)Available

8 Days or more

3.0415554250.5
1 Piece(s)Available

8 Days or more

3.0515554250.5
1 Piece(s)Available

8 Days or more

3.0615554250.5
1 Piece(s)Available

8 Days or more

3.0715554250.5
1 Piece(s)Available

8 Days or more

3.0815554250.5
1 Piece(s)Available

8 Days or more

3.0915554250.5
1 Piece(s)Available

8 Days or more

3.115554250.5
1 Piece(s)Available

8 Days or more

3.1115554250.5
1 Piece(s)Available

8 Days or more

3.1215554250.5
1 Piece(s)Available

8 Days or more

3.1315554250.5
1 Piece(s)Available

8 Days or more

3.1415554250.5
1 Piece(s)Available

8 Days or more

3.1515554250.5
1 Piece(s)Available

8 Days or more

3.1615554250.5
1 Piece(s)Available

8 Days or more

3.1715554250.5
1 Piece(s)Available

8 Days or more

3.1815554250.5
1 Piece(s)Available

8 Days or more

3.1915554250.5
1 Piece(s)Available

8 Days or more

3.215554250.5
1 Piece(s)Available

8 Days or more

3.2115554250.5
1 Piece(s)Available

8 Days or more

3.2215554250.5
1 Piece(s)Available

8 Days or more

3.2315554250.5
1 Piece(s)Available

8 Days or more

3.2415554250.5
1 Piece(s)Available

8 Days or more

3.2515554250.5
1 Piece(s)Available

8 Days or more

3.2615554250.5
1 Piece(s)Available

8 Days or more

3.2715554250.5
1 Piece(s)Available

8 Days or more

3.2815554250.5
1 Piece(s)Available

8 Days or more

3.2915554250.5
1 Piece(s)Available

8 Days or more

3.315554250.5
1 Piece(s)Available

8 Days or more

3.3115554250.5
1 Piece(s)Available

8 Days or more

3.3215554250.5
1 Piece(s)Available

8 Days or more

3.3315554250.5
1 Piece(s)Available

8 Days or more

3.3415554250.5
1 Piece(s)Available

8 Days or more

3.3515554250.5
1 Piece(s)Available

8 Days or more

3.3615554250.5
1 Piece(s)Available

8 Days or more

3.3715554250.5
1 Piece(s)Available

8 Days or more

3.3815554250.5
1 Piece(s)Available

8 Days or more

3.3915554250.5
1 Piece(s)Available

8 Days or more

3.415554250.5
1 Piece(s)Available

8 Days or more

3.4115554250.5
1 Piece(s)Available

8 Days or more

3.4215554250.5
1 Piece(s)Available

8 Days or more

3.4315554250.5
1 Piece(s)Available

8 Days or more

3.4415554250.5
1 Piece(s)Available

8 Days or more

3.4515554250.5
1 Piece(s)Available

8 Days or more

3.4615554250.5
1 Piece(s)Available

8 Days or more

3.4715554250.5
1 Piece(s)Available

8 Days or more

3.4815554250.5
1 Piece(s)Available

8 Days or more

3.4915554250.5
1 Piece(s)Available

8 Days or more

3.515554250.5
1 Piece(s)Available

8 Days or more

3.5115554250.5
1 Piece(s)Available

8 Days or more

3.5215554250.5
1 Piece(s)Available

8 Days or more

3.5315554250.5
1 Piece(s)Available

8 Days or more

3.5415554250.5
1 Piece(s)Available

8 Days or more

3.5515554250.5
1 Piece(s)Available

8 Days or more

3.5615554250.5
1 Piece(s)Available

8 Days or more

3.5715554250.5
1 Piece(s)Available

8 Days or more

3.5815554250.5
1 Piece(s)Available

8 Days or more

3.5915554250.5
1 Piece(s)Available

8 Days or more

3.615554250.5
1 Piece(s)Available

8 Days or more

3.6115554250.5
1 Piece(s)Available

8 Days or more

3.6215554250.5
1 Piece(s)Available

8 Days or more

3.6315554250.5
1 Piece(s)Available

8 Days or more

3.6415554250.5
1 Piece(s)Available

8 Days or more

3.6515554250.5
1 Piece(s)Available

8 Days or more

3.6615554250.5
1 Piece(s)Available

8 Days or more

3.6715554250.5
1 Piece(s)Available

8 Days or more

3.6815554250.5
1 Piece(s)Available

8 Days or more

3.6915554250.5
1 Piece(s)Available

8 Days or more

3.715554250.5
1 Piece(s)Available

8 Days or more

3.7115554250.5
1 Piece(s)Available

8 Days or more

3.7215554250.5
1 Piece(s)Available

8 Days or more

3.7315554250.5
1 Piece(s)Available

8 Days or more

3.7415554250.5
1 Piece(s)Available

8 Days or more

3.7515554250.5
1 Piece(s)Available

8 Days or more

3.7615554250.5
1 Piece(s)Available

8 Days or more

3.7715554250.5
1 Piece(s)Available

8 Days or more

3.7815554250.5
1 Piece(s)Available

8 Days or more

3.7915554250.5
1 Piece(s)Available

8 Days or more

3.815554250.5
1 Piece(s)Available

8 Days or more

3.8115554250.5
1 Piece(s)Available

8 Days or more

3.8215554250.5
1 Piece(s)Available

8 Days or more

3.8315554250.5

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA Diameter tolerance(mm) 0~0.005
Coating Type Special Number of flutes 4

Additional Products in this Category

Tech Support