(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Graphite Electrode Milling
For complete product overview and details on Carbide Graphite Solid Ball End Mill 2-Flute, Standard Type see the sections below:
Part Number |
---|
Loading...
Model | Ball | Work Material | Non-ferrous metal / Non-ferrous metal / Graphite | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
R Precision(µm) | ±0.02 | Processing Applications | Curved surface / Side / Engraving / R Groove | With/Without Torsion | Available |
Torsional Angle | Right blade right torsion 30 | Blade diameter tolerance D | ±0.01 | Shank diameter tolerance d | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy