(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR

HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR
  • Volume Discount

Spiral reamer for 1/48 and 1/50 tapered hole processing (HSS).
[Features]
· A torsion resistant type for 1/48 and 1/50 taper pins.
· By adopting strong torsion, surface roughness and chip disposal are improved and cutting resistance is reduced.

PDF

Part Number

Configured Part Number is shown.

Part Number
HTPR1
HTPR1.2
HTPR1.3
HTPR1.4
HTPR1.5
HTPR1.6
HTPR1.7
HTPR1.8
HTPR1.9
HTPR2
HTPR2.5
HTPR3
HTPR3.5
HTPR4
HTPR4.5
HTPR5
HTPR5.5
HTPR6
HTPR6.5
HTPR7
HTPR7.5
HTPR8
HTPR8.5
HTPR9
HTPR9.5
HTPR10
HTPR11
HTPR12
HTPR13
HTPR14
HTPR15
HTPR16
HTPR17
HTPR18
HTPR19
HTPR20
HTPR25
HTPR30
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Tip diameter Large End Diameter Full length L
(mm)
Bite length T
(mm)
shank diameter a
(mm)
Center
1 Piece(s)Available

12 Days or more

2811.4645-2560° Convex
1 Piece(s)Available

12 Days or more

321.21.7450-2.5560° Convex
1 Piece(s)Available

8 Days or more

371.31.9458-3.5560° Convex
1 Piece(s)Available

8 Days or more

371.42.0458-3.5560° Convex
1 Piece(s)Available

8 Days or more

371.52.1458-3.5560° Convex
1 Piece(s)Available

8 Days or more

371.62.2458-3.5560° Convex
1 Piece(s)Available

12 Days or more

481.72.5670-3.5560° Convex
1 Piece(s)Available

8 Days or more

481.82.6670-3.5560° Convex
1 Piece(s)Available

8 Days or more

481.92.7670-3.5560° Convex
1 Piece(s)Available

8 Days or more

4822.8670-3.5560° Convex
1 Piece(s)Available

8 Days or more

532.53.4675-4560° Convex
1 Piece(s)Available

12 Days or more

6334.1688-5560° Concave
1 Piece(s)Available

8 Days or more

753.54.91020.56560° Concave
1 Piece(s)Available

8 Days or more

7545.41020.56560° Concave
1 Piece(s)Available

12 Days or more

874.56.1411516560° Concave
1 Piece(s)Available

8 Days or more

8756.6411516.5560° Concave
1 Piece(s)Available

8 Days or more

995.57.3813016.5560° Concave
1 Piece(s)Available

12 Days or more

9967.8813016.5560° Concave
1 Piece(s)Available

8 Days or more

1196.58.7815217.5560° Concave
1 Piece(s)Available

12 Days or more

11979.2815217.5560° Concave
1 Piece(s)Available

8 Days or more

1417.510.2217819560° Concave
1 Piece(s)Available

8 Days or more

141810.7217819560° Concave
1 Piece(s)Available

8 Days or more

1638.511.66205111560° Concave
1 Piece(s)Available

8 Days or more

163912.16205111560° Concave
1 Piece(s)Available

8 Days or more

1639.512.66205111560° Concave
1 Piece(s)Available

8 Days or more

1631013.16205111560° Concave
1 Piece(s)Available

8 Days or more

1941114.74240112760° Concave
1 Piece(s)Available

8 Days or more

1941215.74240113760° Concave
1 Piece(s)Available

8 Days or more

1941316.74240114760° Concave
1 Piece(s)Available

8 Days or more

2341418.522901.517860° Concave
1 Piece(s)Available

8 Days or more

2341519.522901.517860° Concave
1 Piece(s)Available

8 Days or more

2341620.522901.517860° Concave
1 Piece(s)Available

8 Days or more

2701722.23401.5201060° Concave
1 Piece(s)Available

8 Days or more

2701823.23401.5221060° Concave
1 Piece(s)Available

8 Days or more

2701924.23401.5221060° Concave
1 Piece(s)Available

8 Days or more

2702025.23401.5221060° Concave
1 Piece(s)Available

8 Days or more

3102530.943901.5271360° Concave
1 Piece(s)Available

8 Days or more

3183036.064051.5321560° Concave

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Both square 1/50
blade shape Right blade left torsion Torsional Angle 40° Diameter tolerance(mm) -0.05~+0.05
Number of flutes(Sheets) 3 Shank diameter tolerance h8 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support