(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, High Speed Rotation, SSR

HSS Spiral Reamers - Straight Shank, High Speed Rotation, SSR
  • Volume Discount

Capable of high-speed rotation and high feeding. Special surface processing. Uses MCo material (cobalt high speed steel).

Part Number

Configured Part Number is shown.

SSR130

Part Number
SSR130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 13 Shank Type straight shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel
Groove Length(mm) 50 Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA Number of flutes NT 6 Overall Length L(mm) 165
Handle Diameter D(mm) 12 Tool Material Type Cobalt HSS Diameter tolerance m5
Tip chamfer angle 45° Shank length(mm) 70 BT. 0.03/100
Surface Treatment Nitriding Treatment Secondary Chamfer Angle 1°30′ Diameter tolerance details +0.007~+0.015
Torsional Angle 30°L

Please check the type/dimensions/specifications of the part SSR130 in the HSS Spiral Reamers - Straight Shank, High Speed Rotation, SSR series.

Additional Products in this Category

Tech Support