(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide straight reamer ideal for small diameter machining.
[Features]
· The shank is thick compared to the blade length, making it excellent in high durability and rigidity.
· φ0.2-3 (0.2-3 mm diameter) types are available.
[Applications]
· Ideal for finish machining of ultra-small diameter holes.
Part Number |
---|
Loading...
Shank Type | straight shank | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | blade shape | Right blade straight |
Diameter tolerance(mm) | 0~+0.005 | shank diameter | 3 | Shank diameter tolerance | -0.009~0 |
Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy