(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - TiCN2 Coated, CSPR-C (Part Numbers)

Carbide Spiral Reamers - TiCN2 Coated, CSPR-C
  • Volume Discount

Carbide spiral reamer with high versatility and excellent wear resistance.
[Features]
· Features TiCN coating that prevents welding and improves roughness of the finishing surface.
· Uses a twisted blade with excellent chip discharge performance.
[Applications]
· Ideal for machining a wide range of work materials from nonferrous metal to carbon steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSPR-C0.8
CSPR-C0.9
CSPR-C0.81
CSPR-C0.82
CSPR-C0.83
CSPR-C0.84
CSPR-C0.85
CSPR-C0.86
CSPR-C0.87
CSPR-C0.88
CSPR-C0.89
CSPR-C0.91
CSPR-C0.92
CSPR-C0.93
CSPR-C0.94
CSPR-C0.95
CSPR-C0.96
CSPR-C0.97
CSPR-C0.99
CSPR-C1
CSPR-C1.01
CSPR-C1.02
CSPR-C1.03
CSPR-C1.04
CSPR-C1.05
CSPR-C1.06
CSPR-C1.07
CSPR-C1.08
CSPR-C1.09
CSPR-C1.1
CSPR-C1.2
CSPR-C1.3
CSPR-C1.4
CSPR-C1.5
CSPR-C1.6
CSPR-C1.7
CSPR-C1.8
CSPR-C1.9
CSPR-C1.11
CSPR-C1.12
CSPR-C1.13
CSPR-C1.14
CSPR-C1.15
CSPR-C1.16
CSPR-C1.17
CSPR-C1.18
CSPR-C1.19
CSPR-C1.21
CSPR-C1.22
CSPR-C1.23
CSPR-C1.24
CSPR-C1.25
CSPR-C1.26
CSPR-C1.27
CSPR-C1.28
CSPR-C1.29
CSPR-C1.31
CSPR-C1.32
CSPR-C1.33
CSPR-C1.34
CSPR-C1.35
CSPR-C1.36
CSPR-C1.37
CSPR-C1.38
CSPR-C1.39
CSPR-C1.41
CSPR-C1.42
CSPR-C1.43
CSPR-C1.44
CSPR-C1.45
CSPR-C1.46
CSPR-C1.47
CSPR-C1.48
CSPR-C1.49
CSPR-C1.51
CSPR-C1.52
CSPR-C1.53
CSPR-C1.54
CSPR-C1.55
CSPR-C1.56
CSPR-C1.57
CSPR-C1.58
CSPR-C1.59
CSPR-C1.61
CSPR-C1.62
CSPR-C1.63
CSPR-C1.64
CSPR-C1.65
CSPR-C1.66
CSPR-C1.67
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Shank diameter tolerance Center
1 Piece(s)Available

8 Days or more

0.815+0.002~+0.0073500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.915+0.002~+0.0073500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.81150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.82150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.83150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.84150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.85150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.86150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.87150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.88150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.89150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.91150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.92150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.93150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.94150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.95150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.96150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.97150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

0.99150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

12 Days or more

115+0.002~+0.0073500.23 -0.006~0-
1 Piece(s)Available

12 Days or more

1.01150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.02150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.03150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.04150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.05150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.06150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.07150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.08150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.09150~+0.0053500.23 -0.006~0-
1 Piece(s)Available

8 Days or more

1.115+0.002~+0.0073500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.215+0.002~+0.0073500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.315+0.002~+0.0073500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.416+0.002~+0.0073500.33 -0.006~0-
1 Piece(s)Available

12 Days or more

1.516+0.002~+0.0073500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.618+0.002~+0.0073500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.718+0.002~+0.0073500.53 -0.006~0-
1 Piece(s)Available

12 Days or more

1.818+0.002~+0.0073500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.918+0.002~+0.0073500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.11150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.12150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.13150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.14150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.15150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.16150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.17150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.18150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.19150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.21150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.22150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.23150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.24150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.25150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.26150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.27150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

10 Days or more

1.28150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.29150~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.31160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.32160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.33160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.34160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.35160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.36160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.37160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.38160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.39160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.41160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.42160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.43160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.44160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.45160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.46160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.47160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.48160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.49160~+0.0053500.33 -0.006~0-
1 Piece(s)Available

8 Days or more

1.51180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.52180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.53180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.54180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.55180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.56180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.57180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.58180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.59180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.61180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.62180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.63180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.64180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.65180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.66180~+0.0053500.53 -0.006~0-
1 Piece(s)Available

8 Days or more

1.67180~+0.0053500.53 -0.006~0-

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 30° Coating Type TiCN2 Tool Material Type Carbide

Additional Products in this Category

Tech Support