(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PSE Phoenix Series Shoulder Milling Cutter PSE Screw-In Type

PSE Phoenix Series Shoulder Milling Cutter PSE Screw-In Type
  • Volume Discount

A screw-in type cutter for shoulder grinding.

PDF

Part Number

Configured Part Number is shown.

Part Number
PSE11R016SF8-2
PSE11R020SF10-3
PSE11R025SF12-4
PSE11R028SF12-4
PSE11R032SF16-5
PSE11R035SF16-5
PSE11R040SF16-6
PSE15R025SF12-2
PSE15R028SF12-2
PSE15R032SF16-3
PSE15R035SF16-3
PSE15R040SF16-4
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Depth of the Key Slot b
(mm)
Applicable Chip Mounting Diameter Da
(mm)
Screw Size Dg
(mm)
End Face Diameter
1 Piece(s)Available

8 Days or more

162727801600C=ZD*11T3・・8.5814.5
1 Piece(s)Available

8 Days or more

203337801601-ZD*11T3・・10.51018
1 Piece(s)Available

8 Days or more

253547801602-ZD*11T3・・12.51223
1 Piece(s)Available

8 Days or more

283547801603-ZD*11T3・・12.51223
1 Piece(s)Available

8 Days or more

324057801604-ZD*11T3・・171628
1 Piece(s)Available

8 Days or more

354057801605-ZD*11T3・・171628
1 Piece(s)Available

8 Days or more

404067801606-ZD*11T3・・171628
1 Piece(s)Available

8 Days or more

253527801607-ZDKT1505・・12.51223
1 Piece(s)Available

8 Days or more

283527801608-ZDKT1505・・12.51223
1 Piece(s)Available

8 Days or more

324037801609-ZDKT1505・・171628
1 Piece(s)Available

8 Days or more

354037801610-ZDKT1505・・171628
1 Piece(s)Available

8 Days or more

404047801611-ZDKT1505・・171628
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Depth of the Key Slot b
(mm)
Applicable Chip Mounting Diameter Da
(mm)
Screw Size Dg
(mm)
End Face Diameter

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Centering Plug
Supported Tip Material Type Carbide Coat / No Carbide Coat

Additional Products in this Category

Tech Support