(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC BORE/PRC SS Phoenix Series Round Cutter Straight Shank Type

PRC BORE/PRC SS Phoenix Series Round Cutter Straight Shank Type
  • Volume Discount

An indexable tool with a highly rigid body and tip.

PDF

Part Number

Configured Part Number is shown.

Part Number
PRC10R020SS20-2L
PRC10R020SS20-2S
PRC10R025SS25-3L
PRC10R025SS25-3S
PRC10R032SS32-4L
PRC10R032SS32-4S
PRC12R030SS32-2L
PRC12R030SS32-2S
PRC12R032SS32-2L
PRC12R032SS32-2S
PRC12R032SS32-3L
PRC12R032SS32-3S
PRC12R040SS32-3L
PRC12R040SS32-3S
PRC12R050M22-4
PRC12R050M22-5
PRC12R050SS42-4L
PRC12R050SS42-4S
PRC12R063M22-4
PRC12R063M22-6
PRC12R080M25.4-5
PRC12R080M25.4-8
PRC12R080M27-5
PRC12R080M27-8
PRC12R100M31.7-6
PRC12R100M31.7-10
PRC12R100M32-6
PRC12R100M32-10
PRC16R040SS32-2L
PRC16R040SS32-2S
PRC16R050M22-3
PRC16R050SS42-3L
PRC16R050SS42-3S
PRC16R063M22-5
PRC16R063SS42-4L
PRC16R063SS42-4S
PRC16R080M25.4-6
PRC16R080M27-6
PRC16R100M31.7-7
PRC16R100M32-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Processing Applications External diameter Dc
(φ)
Mounting Method Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Supported Tip Material Type Underneck length ℓ2
(mm)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type Applicable Chip
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical10With handle180202Carbide Coat / No Carbide Coat80-780030320---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical10With handle130202Carbide Coat / No Carbide Coat50-780030020---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical15With handle200253Carbide Coat / No Carbide Coat120-780030425---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical15With handle140253Carbide Coat / No Carbide Coat60-780030125---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical22With handle200324Carbide Coat / No Carbide Coat120-780030532---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical22With handle150324Carbide Coat / No Carbide Coat70-780030232---1RPHW10T3MOSN/RPHW10T3MOEN/RPHT10T3MOEN-GL/RPHT10T3MOEN-SM/RPHT10T3M8EN-SM/RPHT10T3MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical18With handle200322Carbide Coat / No Carbide Coat120-780031930---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical18With handle150322Carbide Coat / No Carbide Coat70-780031830---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical20With handle200322Carbide Coat / No Carbide Coat120-780030932---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical20With handle150322Carbide Coat / No Carbide Coat70-780030632---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical20With handle200323Carbide Coat / No Carbide Coat120-780032132---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical20With handle150323Carbide Coat / No Carbide Coat70-780032032---1RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical28With handle250323Carbide Coat / No Carbide Coat50-780031040---2RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical28With handle150323Carbide Coat / No Carbide Coat50-780030740---2RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical38Arbor40-4Carbide Coat / No Carbide Coat-227800200504510.46.32RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical38Arbor40-5Carbide Coat-227800204504510.46.32RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical38With handle250424Carbide Coat / No Carbide Coat50-780031150---2RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical38With handle150424Carbide Coat / No Carbide Coat50-780030850---2RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical51Arbor40-4Carbide Coat / No Carbide Coat-227800201635010.46.32RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical51Arbor40-6Carbide Coat-227800206635010.46.32RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical68Arbor50-5Carbide Coat / No Carbide Coat-25.4780020980609.562RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical68Arbor50-8Carbide Coat-25.4780021180609.562RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical68Arbor50-5Carbide Coat / No Carbide Coat-277800202806012.472RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical68Arbor50-8Carbide Coat-277800207806012.472RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical88Arbor50-6Carbide Coat / No Carbide Coat-31.7578002101007012.783RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical88Arbor50-10Carbide Coat-31.7578002121007012.783RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical88Arbor50-6Carbide Coat / No Carbide Coat-3278002031007014.482RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical88Arbor50-10Carbide Coat-3278002081007014.482RPHW1204MOSN/RPHW1204MOSN/RPHT1204MOEN-GL/RPHT1204MOEN-SM/RPHT1204M8EN-SM/RPHT1204MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical24With handle250322Carbide Coat / No Carbide Coat50-780031540---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical24With handle150322Carbide Coat / No Carbide Coat50-780031240---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical34Arbor40-3Carbide Coat-227800213504510.46.31RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical34With handle250423Carbide Coat / No Carbide Coat50-780031650---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical34With handle150423Carbide Coat / No Carbide Coat50-780031350---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical47Arbor40-5Carbide Coat-227800214635010.46.32RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical47With handle250424Carbide Coat / No Carbide Coat50-780031763---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Side / Groove / Vertical47With handle150424Carbide Coat / No Carbide Coat50-780031463---2RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical64Arbor50-6Carbide Coat-25.4780021880609.562RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical64Arbor50-6Carbide Coat-277800216806012.472RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical84Arbor50-7Carbide Coat-31.7578002191007012.783RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
1 Piece(s)Available

8 Days or more

Plane / Side / Groove / Vertical84Arbor50-7Carbide Coat-3278002171007014.482RPHW1605MOSN/RPHW1605MOSN/RPHT1605MOEN-GL/RPHT1605MOEN-SM/RPHT1605M8EN-SM/RPHT1605MOFN-NM
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Processing Applications External diameter Dc
(φ)
Mounting Method Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Supported Tip Material Type Underneck length ℓ2
(mm)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type Applicable Chip

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Machining Application Details Profiling

Additional Products in this Category

Tech Support