(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
  • Volume Discount

Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHRH430R-1-R0.05-3
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-1-R0.05-8
MHRH430R-1-R0.05-10
MHRH430R-1-R0.1-3
MHRH430R-1-R0.1-4
MHRH430R-1-R0.1-5
MHRH430R-1-R0.1-6
MHRH430R-1-R0.1-8
MHRH430R-1-R0.1-10
MHRH430R-1-R0.2-3
MHRH430R-1-R0.2-4
MHRH430R-1-R0.2-5
MHRH430R-1-R0.2-6
MHRH430R-1-R0.2-8
MHRH430R-1-R0.2-10
MHRH430R-1-R0.3-3
MHRH430R-1-R0.3-4
MHRH430R-1-R0.3-5
MHRH430R-1-R0.3-6
MHRH430R-1-R0.3-8
MHRH430R-1.2-R0.1-5
MHRH430R-1.2-R0.1-10
MHRH430R-1.2-R0.2-5
MHRH430R-1.2-R0.2-10
MHRH430R-1.2-R0.3-5
MHRH430R-1.2-R0.3-10
MHRH430R-1.5-R0.1-4
MHRH430R-1.5-R0.1-6
MHRH430R-1.5-R0.1-8
MHRH430R-1.5-R0.1-12
MHRH430R-1.5-R0.1-15
MHRH430R-1.5-R0.2-4
MHRH430R-1.5-R0.2-6
MHRH430R-1.5-R0.2-8
MHRH430R-1.5-R0.2-12
MHRH430R-1.5-R0.2-15
MHRH430R-1.5-R0.3-4
MHRH430R-1.5-R0.3-6
MHRH430R-1.5-R0.3-8
MHRH430R-1.5-R0.3-12
MHRH430R-1.5-R0.3-15
MHRH430R-1.5-R0.5-4
MHRH430R-1.5-R0.5-6
MHRH430R-1.5-R0.5-8
MHRH430R-1.5-R0.5-12
MHRH430R-1.5-R0.5-15
MHRH430R-2-R0.1-6
MHRH430R-2-R0.1-8
MHRH430R-2-R0.1-12
MHRH430R-2-R0.1-16
MHRH430R-2-R0.1-20
MHRH430R-2-R0.2-6
MHRH430R-2-R0.2-8
MHRH430R-2-R0.2-12
MHRH430R-2-R0.2-16
MHRH430R-2-R0.2-20
MHRH430R-2-R0.3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.050.850430.005~-0.0053.253.393.553.734.1308-00237-100500.9512°
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.468.849.269.7210.7708-00237-100550.9512°
1 Piece(s)Available

8 Days or more

10.050.8504100.005~-0.00510.5511.0211.5412.1113.4208-00237-100570.9512°
1 Piece(s)Available

8 Days or more

10.10.850430.005~-0.0053.253.393.543.724.1208-00237-101000.9512°
1 Piece(s)Available

8 Days or more

10.10.850440.005~-0.0054.294.484.694.915.4408-00237-101010.9512°
1 Piece(s)Available

12 Days or more

10.10.850450.005~-0.0055.335.575.836.116.7708-00237-101020.9512°
1 Piece(s)Available

8 Days or more

10.10.850460.005~-0.0056.386.666.977.318.108-00237-101030.9512°
1 Piece(s)Available

8 Days or more

10.10.850480.005~-0.0058.468.849.259.7110.7508-00237-101050.9512°
1 Piece(s)Available

8 Days or more

10.10.8504100.005~-0.00510.5511.0211.5312.113.4108-00237-101070.9512°
1 Piece(s)Available

8 Days or more

10.20.850430.005~-0.0053.243.383.533.74.0808-00237-102000.9512°
1 Piece(s)Available

8 Days or more

10.20.850440.005~-0.0054.294.474.674.895.4108-00237-102010.9512°
1 Piece(s)Available

8 Days or more

10.20.850450.005~-0.0055.335.565.816.096.7408-00237-102020.9512°
1 Piece(s)Available

8 Days or more

10.20.850460.005~-0.0056.376.656.957.298.0708-00237-102030.9512°
1 Piece(s)Available

8 Days or more

10.20.850480.005~-0.0058.468.839.249.6910.7208-00237-102050.9512°
1 Piece(s)Available

8 Days or more

10.20.8504100.005~-0.00510.5411.0111.5212.0813.3808-00237-102070.9512°
1 Piece(s)Available

8 Days or more

10.30.850430.005~-0.0053.243.373.523.684.0508-00237-103000.9512°
1 Piece(s)Available

8 Days or more

10.30.850440.005~-0.0054.284.464.664.875.3808-00237-103010.9512°
1 Piece(s)Available

8 Days or more

10.30.850450.005~-0.0055.325.555.86.076.7108-00237-103020.9512°
1 Piece(s)Available

8 Days or more

10.30.850460.005~-0.0056.376.646.947.278.0308-00237-103030.9512°
1 Piece(s)Available

10 Days or more

10.30.850480.005~-0.0058.458.829.229.6710.6908-00237-103050.9512°
1 Piece(s)Available

8 Days or more

1.20.1150450.005~-0.0055.365.595.856.146.808-00237-121011.1412°
1 Piece(s)Available

8 Days or more

1.20.11504100.005~-0.00510.5711.0411.5612.1313.4408-00237-121031.1412°
1 Piece(s)Available

8 Days or more

1.20.2150450.005~-0.0055.355.595.846.126.7708-00237-122011.1412°
1 Piece(s)Available

8 Days or more

1.20.21504100.005~-0.00510.5711.0311.5512.1113.4108-00237-122031.1412°
1 Piece(s)Available

10 Days or more

1.20.3150450.005~-0.0055.355.585.836.16.7408-00237-123011.1412°
1 Piece(s)Available

12 Days or more

1.20.31504100.005~-0.00510.5611.0311.5312.0913.3708-00237-123031.1412°
1 Piece(s)Available

8 Days or more

1.50.11.250440.005~-0.0054.344.534.744.975.5108-00237-151011.4312°
1 Piece(s)Available

8 Days or more

1.50.11.250460.005~-0.0056.436.717.027.378.1608-00237-151031.4312°
1 Piece(s)Available

10 Days or more

1.50.11.250480.005~-0.0058.518.899.319.7610.8208-00237-151051.4312°
1 Piece(s)Available

8 Days or more

1.50.11.2504120.005~-0.00512.6813.2513.8714.5616.1208-00237-151071.4312°
1 Piece(s)Available

8 Days or more

1.50.11.2604150.005~-0.00515.8116.5217.2918.1520.1108-00237-151091.4312°
1 Piece(s)Available

12 Days or more

1.50.21.250440.005~-0.0054.344.524.734.955.4708-00237-152011.4312°
1 Piece(s)Available

8 Days or more

1.50.21.250460.005~-0.0056.426.77.017.358.1308-00237-152031.4312°
1 Piece(s)Available

8 Days or more

1.50.21.250480.005~-0.0058.518.889.299.7410.7808-00237-152051.4312°
1 Piece(s)Available

8 Days or more

1.50.21.2504120.005~-0.00512.6813.2413.8614.5416.0908-00237-152071.4312°
1 Piece(s)Available

8 Days or more

1.50.21.2604150.005~-0.00515.8116.5117.2818.1320.0708-00237-152091.4312°
1 Piece(s)Available

8 Days or more

1.50.31.250440.005~-0.0054.334.514.714.935.4408-00237-153011.4312°
1 Piece(s)Available

8 Days or more

1.50.31.250460.005~-0.0056.426.696.997.338.108-00237-153031.4312°
1 Piece(s)Available

8 Days or more

1.50.31.250480.005~-0.0058.58.879.289.7210.7508-00237-153051.4312°
1 Piece(s)Available

8 Days or more

1.50.31.2504120.005~-0.00512.6713.2313.8414.5216.0608-00237-153071.4312°
1 Piece(s)Available

8 Days or more

1.50.31.2604150.005~-0.00515.816.517.2718.1120.0408-00237-153091.4312°
1 Piece(s)Available

8 Days or more

1.50.51.250440.005~-0.0054.324.494.684.895.3808-00237-155011.4312°
1 Piece(s)Available

8 Days or more

1.50.51.250460.005~-0.0056.416.676.977.298.0308-00237-155031.4312°
1 Piece(s)Available

8 Days or more

1.50.51.250480.005~-0.0058.498.859.259.6810.6908-00237-155051.4312°
1 Piece(s)Available

8 Days or more

1.50.51.2504120.005~-0.00512.6713.2113.8114.481608-00237-155071.4312°
1 Piece(s)Available

8 Days or more

1.50.51.2604150.005~-0.00515.7916.4817.2418.0719.9808-00237-155091.4312°
1 Piece(s)Available

8 Days or more

20.11.650460.005~-0.0056.476.767.087.428.2108-00237-201011.9112°
1 Piece(s)Available

8 Days or more

20.11.650480.005~-0.0058.568.949.369.8210.8608-00237-201031.9112°
1 Piece(s)Available

12 Days or more

20.11.6504120.005~-0.00512.7313.313.9214.6116.1708-00237-201051.9112°
1 Piece(s)Available

8 Days or more

20.11.6604160.005~-0.00516.917.6618.4919.4Free08-00237-201071.9112°
1 Piece(s)Available

8 Days or more

20.11.6604200.005~-0.00521.0722.0223.0524.2Free08-00237-201091.9112°
1 Piece(s)Available

8 Days or more

20.21.650460.005~-0.0056.476.757.067.48.1808-00237-202011.9112°
1 Piece(s)Available

8 Days or more

20.21.650480.005~-0.0058.568.939.349.810.8308-00237-202031.9112°
1 Piece(s)Available

8 Days or more

20.21.6504120.005~-0.00512.7313.2913.9114.5916.1408-00237-202051.9112°
1 Piece(s)Available

8 Days or more

20.21.6604160.005~-0.00516.917.6518.4819.38Free08-00237-202071.9112°
1 Piece(s)Available

8 Days or more

20.21.6604200.005~-0.00521.0722.0123.0424.18Free08-00237-202091.9112°
1 Piece(s)Available

8 Days or more

20.31.650460.005~-0.0056.476.747.057.388.1408-00237-203011.9112°

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Groove Coating For High Hardness (Silicone Group) Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support