(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR

2-Flute/4-Flute Pencil-Neck / Long Neck Corner Radius Type DG-CPR
  • Volume Discount

A dedicated graphite coating with excellent abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DG-CPR-0.5XR0.1X0X4
DG-CPR-0.5XR0.1X0X6
DG-CPR-0.5XR0.1X0X8
DG-CPR-0.5XR0.1X0X10
DG-CPR-0.5XR0.1X0X15
DG-CPR-0.5XR0.1X0X20
DG-CPR-1XR0.2X0X6
DG-CPR-1XR0.2X0X10
DG-CPR-1XR0.2X0X16
DG-CPR-1XR0.2X0X20
DG-CPR-1XR0.2X0X30
DG-CPR-1XR0.2X0X40
DG-CPR-1.5XR0.2X0X6
DG-CPR-1.5XR0.2X0X10
DG-CPR-1.5XR0.2X0X20
DG-CPR-1.5XR0.2X0X30
DG-CPR-1.5XR0.2X0X40
DG-CPR-2XR0.2X0X6
DG-CPR-2XR0.2X0X10
DG-CPR-2XR0.2X0X16
DG-CPR-2XR0.2X0X20
DG-CPR-2XR0.2X0X40
DG-CPR-2XR0.2X0X60
DG-CPR-3XR0.2X0X10
DG-CPR-3XR0.2X0X16
DG-CPR-3XR0.2X0X20
DG-CPR-3XR0.2X0X40
DG-CPR-4XR0.2X0X40
DG-CPR-4XR0.2X0X60
DG-CPR-6XR0.5X0X30
DG-CPR-6XR1X0X30
DG-CPR-8XR0.5X0X32
DG-CPR-8XR1X0X32
DG-CPR-10XR0.5X0X40
DG-CPR-10XR1X0X40
DG-CPR-12XR0.5X0X48
DG-CPR-12XR1X0X48
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Neck base diameter
(mm)
Tool No. Effective length from blade tip to shank (reference) L2
(mm)
1 Piece(s)Available

8 Days or more

0.50.10.925044Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451110.98
1 Piece(s)Available

8 Days or more

0.50.10.925046Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451212.98
1 Piece(s)Available

8 Days or more

0.50.10.925048Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451314.98
1 Piece(s)Available

8 Days or more

0.50.10.9250410Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451416.98
1 Piece(s)Available

8 Days or more

0.50.10.9260415Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451521.98
1 Piece(s)Available

8 Days or more

0.50.10.9260420Plane / Side / Curved surface / Groove / Plunging (Z feed)0.46855451626.98
1 Piece(s)Available

8 Days or more

10.21.525046Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452112.05
1 Piece(s)Available

8 Days or more

10.21.5250410Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452216.05
1 Piece(s)Available

8 Days or more

10.21.5250416Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452322.05
1 Piece(s)Available

17 Days or more

10.21.5250420Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452426.05
1 Piece(s)Available

8 Days or more

10.21.5280430Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452536.05
1 Piece(s)Available

8 Days or more

10.21.5280440Plane / Side / Curved surface / Groove / Plunging (Z feed)0.96855452646.05
1 Piece(s)Available

8 Days or more

1.50.22.325046Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453111.07
1 Piece(s)Available

8 Days or more

1.50.22.3250410Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453215.07
1 Piece(s)Available

8 Days or more

1.50.22.3260420Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453325.07
1 Piece(s)Available

8 Days or more

1.50.22.3280430Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453435.07
1 Piece(s)Available

8 Days or more

1.50.22.3280440Plane / Side / Curved surface / Groove / Plunging (Z feed)1.44855453545.07
1 Piece(s)Available

8 Days or more

20.2326046Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454110.35
1 Piece(s)Available

8 Days or more

20.23260410Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454214.35
1 Piece(s)Available

8 Days or more

20.23270416Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454320.35
1 Piece(s)Available

8 Days or more

20.23270420Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454424.35
1 Piece(s)Available

8 Days or more

20.232100440Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454544.35
1 Piece(s)Available

8 Days or more

20.232100460Plane / Side / Curved surface / Groove / Plunging (Z feed)1.9855454664.35
1 Piece(s)Available

8 Days or more

30.24.5260410Plane / Side / Curved surface / Groove / Plunging (Z feed)2.9855456112.48
1 Piece(s)Available

8 Days or more

30.24.5260416Plane / Side / Curved surface / Groove / Plunging (Z feed)2.9855456218.48
1 Piece(s)Available

8 Days or more

30.24.5260420Plane / Side / Curved surface / Groove / Plunging (Z feed)2.9855456322.48
1 Piece(s)Available

8 Days or more

30.24.5280440Plane / Side / Curved surface / Groove / Plunging (Z feed)2.9855456442.48
1 Piece(s)Available

8 Days or more

40.26480440Plane / Side / Curved surface3.98554581-
1 Piece(s)Available

8 Days or more

40.264120460Plane / Side / Curved surface3.98554582-
1 Piece(s)Available

8 Days or more

60.564100630Plane / Side / Curved surface5.78554621-
1 Piece(s)Available

8 Days or more

6164100630Plane / Side / Curved surface5.78554622-
1 Piece(s)Available

8 Days or more

80.584100832Plane / Side / Curved surface7.68554661-
1 Piece(s)Available

8 Days or more

8184100832Plane / Side / Curved surface7.68554662-
1 Piece(s)Available

8 Days or more

100.51041251040Plane / Side / Curved surface9.58554701-
1 Piece(s)Available

8 Days or more

1011041251040Plane / Side / Curved surface9.58554702-
1 Piece(s)Available

8 Days or more

120.51241501248Plane / Side / Curved surface11.48554721-
1 Piece(s)Available

8 Days or more

1211241501248Plane / Side / Curved surface11.48554722-

Loading...

  1. 1

Basic Information

Work Material Graphite Model Long-Neck Radius Coating Non-Coated
Helix Angle (Θ) Standard torsion (30-40°) Neck Section Taper Half Angle(°) 0

Additional Products in this Category

Tech Support