(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Weak Helix (15 to 25°)
•Coating: Non-Coated
•Dimension R Size (mm): 0.1
Part Number |
---|
Loading...
R Size(mm) | 0.1 | Work Material | High hardness steel –HRC65 / Aluminum / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Model | Long-Neck Radius | Processing Applications | Plane / Side / Groove | Coating | Non-Coated |
Helix Angle (Θ) | 25° twist |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy