(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long-Neck Deep Feeder Radius PHX-LN-DFR

Long-Neck Deep Feeder Radius PHX-LN-DFR
  • Volume Discount

Adopts an ultra-heat-resistant and ultra-hard WXS coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHX-LN-DFR-4XR1X20
PHX-LN-DFR-4XR1X28
PHX-LN-DFR-6XR1.5X30
PHX-LN-DFR-6XR1.5X42
PHX-LN-DFR-6XR1.5X54
PHX-LN-DFR-8XR2X40
PHX-LN-DFR-8XR2X56
PHX-LN-DFR-8XR2X72
PHX-LN-DFR-10XR2X50
PHX-LN-DFR-10XR2X70
PHX-LN-DFR-10XR2X90
PHX-LN-DFR-12XR2X60
PHX-LN-DFR-12XR2X84
PHX-LN-DFR-12XR2X108
PHX-LN-DFR-16XR3X80
PHX-LN-DFR-16XR3X120
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

416704203092041
1 Piece(s)Available

8 Days or more

416704283092042
1 Piece(s)Available

8 Days or more

61.59806303092061
1 Piece(s)Available

8 Days or more

61.59906423092062
1 Piece(s)Available

8 Days or more

61.591006543092063
1 Piece(s)Available

8 Days or more

8212858403092081
1 Piece(s)Available

8 Days or more

82121008563092082
1 Piece(s)Available

8 Days or more

82121208723092083
1 Piece(s)Available

8 Days or more

1021510010503092101
1 Piece(s)Available

8 Days or more

1021512010703092102
1 Piece(s)Available

8 Days or more

1021514010903092103
1 Piece(s)Available

8 Days or more

1221811012603092121
1 Piece(s)Available

8 Days or more

1221813512843092122
1 Piece(s)Available

8 Days or more

12218160121083092123
1 Piece(s)Available

8 Days or more

1632414016803092161
1 Piece(s)Available

8 Days or more

16324175161203092162

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support