(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X Coated 2-Flute Long Neck End Mill (for Deep Rib) NHR-2X

X Coated 2-Flute Long Neck End Mill (for Deep Rib) NHR-2X
  • Volume Discount

•Model: Long Neck Square
•Flute Shape: With Lead
•Coating: TiCN
•Number Of Flutes (sheet): 2
•(γ) Neck Angle (°): 12

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NHR-2X-0.5-2
NHR-2X-0.5-4
NHR-2X-0.5-6
NHR-2X-0.6-2
NHR-2X-0.6-4
NHR-2X-0.6-6
NHR-2X-0.7-2
NHR-2X-0.7-4
NHR-2X-0.7-6
NHR-2X-0.8-4
NHR-2X-0.8-6
NHR-2X-0.8-8
NHR-2X-0.9-6
NHR-2X-0.9-8
NHR-2X-0.9-10
NHR-2X-1-6
NHR-2X-1-8
NHR-2X-1-10
NHR-2X-1-12
NHR-2X-1.2-6
NHR-2X-1.2-8
NHR-2X-1.2-10
NHR-2X-1.2-12
NHR-2X-1.4-6
NHR-2X-1.4-8
NHR-2X-1.4-10
NHR-2X-1.4-12
NHR-2X-1.4-14
NHR-2X-1.4-16
NHR-2X-1.5-6
NHR-2X-1.5-8
NHR-2X-1.5-10
NHR-2X-1.5-12
NHR-2X-1.5-14
NHR-2X-1.5-16
NHR-2X-1.5-18
NHR-2X-1.5-20
NHR-2X-1.6-6
NHR-2X-1.6-8
NHR-2X-1.6-10
NHR-2X-1.6-12
NHR-2X-1.6-14
NHR-2X-1.6-16
NHR-2X-1.6-18
NHR-2X-1.6-20
NHR-2X-1.8-6
NHR-2X-1.8-8
NHR-2X-1.8-10
NHR-2X-1.8-12
NHR-2X-1.8-14
NHR-2X-1.8-16
NHR-2X-1.8-18
NHR-2X-1.8-20
NHR-2X-2-6
NHR-2X-2-8
NHR-2X-2-10
NHR-2X-2-12
NHR-2X-2-14
NHR-2X-2-16
NHR-2X-2-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Helix Angle (θ) (d2) Neck Diameter
(mm)
Manufacturer Code
1 Piece(s)Available

10 Days or more

0.50.73352Standard torsion (30-40°)0.4601-00413-00502
1 Piece(s)Available

10 Days or more

0.50.73354Standard torsion (30-40°)0.4601-00413-00504
1 Piece(s)Available

10 Days or more

0.50.73356Standard torsion (30-40°)0.4601-00413-00506
1 Piece(s)Available

10 Days or more

0.60.93352Standard torsion (30-40°)0.5601-00413-00602
1 Piece(s)Available

10 Days or more

0.60.93354Standard torsion (30-40°)0.5601-00413-00604
1 Piece(s)Available

10 Days or more

0.60.93356Standard torsion (30-40°)0.5601-00413-00606
1 Piece(s)Available

10 Days or more

0.714452Standard torsion (30-40°)0.6601-00413-00702
1 Piece(s)Available

10 Days or more

0.714454Standard torsion (30-40°)0.6601-00413-00704
1 Piece(s)Available

10 Days or more

0.714456Standard torsion (30-40°)0.6601-00413-00706
1 Piece(s)Available

8 Days or more

0.81.24454Standard torsion (30-40°)0.7601-00413-00804
1 Piece(s)Available

8 Days or more

0.81.24456Standard torsion (30-40°)0.7601-00413-00806
1 Piece(s)Available

8 Days or more

0.81.24458Standard torsion (30-40°)0.7601-00413-00808
1 Piece(s)Available

10 Days or more

0.91.354456Standard torsion (30-40°)0.8601-00413-00906
1 Piece(s)Available

10 Days or more

0.91.354458Standard torsion (30-40°)0.8601-00413-00908
1 Piece(s)Available

10 Days or more

0.91.3544510Standard torsion (30-40°)0.8601-00413-00910
1 Piece(s)Available

8 Days or more

11.54456Standard torsion (30-40°)0.9501-00413-01006
1 Piece(s)Available

8 Days or more

11.54458Standard torsion (30-40°)0.9501-00413-01008
1 Piece(s)Available

8 Days or more

11.544510Standard torsion (30-40°)0.9501-00413-01010
1 Piece(s)Available

8 Days or more

11.544512Standard torsion (30-40°)0.9501-00413-01012
1 Piece(s)Available

8 Days or more

1.21.84456Standard torsion (30-40°)1.1501-00413-01206
1 Piece(s)Available

10 Days or more

1.21.84458Standard torsion (30-40°)1.1501-00413-01208
1 Piece(s)Available

10 Days or more

1.21.844510Standard torsion (30-40°)1.1501-00413-01210
1 Piece(s)Available

10 Days or more

1.21.844512Standard torsion (30-40°)1.1501-00413-01212
1 Piece(s)Available

10 Days or more

1.42.14456Standard torsion (30-40°)1.3501-00413-01406
1 Piece(s)Available

10 Days or more

1.42.14458Standard torsion (30-40°)1.3501-00413-01408
1 Piece(s)Available

10 Days or more

1.42.144510Standard torsion (30-40°)1.3501-00413-01410
1 Piece(s)Available

10 Days or more

1.42.144512Standard torsion (30-40°)1.3501-00413-01412
1 Piece(s)Available

10 Days or more

1.42.145014Standard torsion (30-40°)1.3501-00413-01414
1 Piece(s)Available

10 Days or more

1.42.145016Standard torsion (30-40°)1.3501-00413-01416
1 Piece(s)Available

8 Days or more

1.52.34456Standard torsion (30-40°)1.4501-00413-01506
1 Piece(s)Available

8 Days or more

1.52.34458Standard torsion (30-40°)1.4501-00413-01508
1 Piece(s)Available

8 Days or more

1.52.344510Standard torsion (30-40°)1.4501-00413-01510
1 Piece(s)Available

8 Days or more

1.52.344512Standard torsion (30-40°)1.4501-00413-01512
1 Piece(s)Available

8 Days or more

1.52.345014Standard torsion (30-40°)1.4501-00413-01514
1 Piece(s)Available

8 Days or more

1.52.345016Standard torsion (30-40°)1.4501-00413-01516
1 Piece(s)Available

8 Days or more

1.52.345518Standard torsion (30-40°)1.4501-00413-01518
1 Piece(s)Available

8 Days or more

1.52.345520Standard torsion (30-40°)1.4501-00413-01520
1 Piece(s)Available

10 Days or more

1.62.44456Standard torsion (30-40°)1.5501-00413-01606
1 Piece(s)Available

10 Days or more

1.62.44458Standard torsion (30-40°)1.5501-00413-01608
1 Piece(s)Available

10 Days or more

1.62.444510Standard torsion (30-40°)1.5501-00413-01610
1 Piece(s)Available

10 Days or more

1.62.444512Standard torsion (30-40°)1.5501-00413-01612
1 Piece(s)Available

10 Days or more

1.62.445014Standard torsion (30-40°)1.5501-00413-01614
1 Piece(s)Available

10 Days or more

1.62.445016Standard torsion (30-40°)1.5501-00413-01616
1 Piece(s)Available

10 Days or more

1.62.445518Standard torsion (30-40°)1.5501-00413-01618
1 Piece(s)Available

10 Days or more

1.62.445520Standard torsion (30-40°)1.5501-00413-01620
1 Piece(s)Available

10 Days or more

1.82.74456Standard torsion (30-40°)1.7401-00413-01806
1 Piece(s)Available

10 Days or more

1.82.74458Standard torsion (30-40°)1.7401-00413-01808
1 Piece(s)Available

10 Days or more

1.82.744510Standard torsion (30-40°)1.7401-00413-01810
1 Piece(s)Available

10 Days or more

1.82.744512Standard torsion (30-40°)1.7401-00413-01812
1 Piece(s)Available

10 Days or more

1.82.745014Standard torsion (30-40°)1.7401-00413-01814
1 Piece(s)Available

10 Days or more

1.82.745016Standard torsion (30-40°)1.7401-00413-01816
1 Piece(s)Available

10 Days or more

1.82.745518Standard torsion (30-40°)1.7401-00413-01818
1 Piece(s)Available

10 Days or more

1.82.745520Standard torsion (30-40°)1.7401-00413-01820
1 Piece(s)Available

8 Days or more

234456Standard torsion (30-40°)1.9401-00413-02006
1 Piece(s)Available

8 Days or more

234458Standard torsion (30-40°)1.9401-00413-02008
1 Piece(s)Available

8 Days or more

2344510Standard torsion (30-40°)1.9401-00413-02010
1 Piece(s)Available

8 Days or more

2344512Standard torsion (30-40°)1.9401-00413-02012
1 Piece(s)Available

8 Days or more

2345014Standard torsion (30-40°)1.9401-00413-02014
1 Piece(s)Available

8 Days or more

2345016Standard torsion (30-40°)1.9401-00413-02016
1 Piece(s)Available

8 Days or more

2345518Standard torsion (30-40°)1.9401-00413-02018

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating TiCN Processing Applications Plane / Side / Groove Flute Shape With Lead
(γ) Neck Angle(°) 12

Additional Products in this Category

Tech Support