(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, End Mill NC-4 (Part Numbers)

Champion Solid, End Mill NC-4
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NC-4-1
NC-4-1.1
NC-4-1.2
NC-4-1.3
NC-4-1.4
NC-4-1.5
NC-4-1.6
NC-4-1.7
NC-4-1.8
NC-4-1.9
NC-4-2
NC-4-2.1
NC-4-2.2
NC-4-2.3
NC-4-2.4
NC-4-2.5
NC-4-2.6
NC-4-2.7
NC-4-2.8
NC-4-2.9
NC-4-3
NC-4-3.1
NC-4-3.2
NC-4-3.3
NC-4-3.4
NC-4-3.5
NC-4-3.6
NC-4-3.7
NC-4-3.8
NC-4-3.9
NC-4-4
NC-4-4.1
NC-4-4.2
NC-4-4.3
NC-4-4.4
NC-4-4.5
NC-4-4.6
NC-4-4.7
NC-4-4.8
NC-4-4.9
NC-4-5
NC-4-5.1
NC-4-5.2
NC-4-5.3
NC-4-5.4
NC-4-5.5
NC-4-5.6
NC-4-5.7
NC-4-5.8
NC-4-5.9
NC-4-6
NC-4-6.1
NC-4-6.2
NC-4-6.3
NC-4-6.4
NC-4-6.5
NC-4-6.6
NC-4-6.7
NC-4-6.8
NC-4-6.9
NC-4-7
NC-4-7.1
NC-4-7.2
NC-4-7.3
NC-4-7.4
NC-4-7.5
NC-4-7.6
NC-4-7.7
NC-4-7.8
NC-4-7.9
NC-4-8
NC-4-8.1
NC-4-8.2
NC-4-8.3
NC-4-8.4
NC-4-8.5
NC-4-8.6
NC-4-8.7
NC-4-8.8
NC-4-8.9
NC-4-9
NC-4-9.1
NC-4-9.2
NC-4-9.3
NC-4-9.4
NC-4-9.5
NC-4-9.6
NC-4-9.7
NC-4-9.8
NC-4-9.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

12445901-00244-00100
1 Piece(s)Available

8 Days or more

1.12.2445901-00244-00110
1 Piece(s)Available

8 Days or more

1.22.4445901-00244-00120
1 Piece(s)Available

8 Days or more

1.32.6445901-00244-00130
1 Piece(s)Available

8 Days or more

1.42.8445901-00244-00140
1 Piece(s)Available

8 Days or more

1.53445901-00244-00150
1 Piece(s)Available

8 Days or more

1.63.2445901-00244-00160
1 Piece(s)Available

8 Days or more

1.73.4445901-00244-00170
1 Piece(s)Available

8 Days or more

1.83.6445901-00244-00180
1 Piece(s)Available

10 Days or more

1.93.8445901-00244-00190
1 Piece(s)Available

8 Days or more

24445901-00244-00200
1 Piece(s)Available

10 Days or more

2.14.2445901-00244-00210
1 Piece(s)Available

8 Days or more

2.24.4445901-00244-00220
1 Piece(s)Available

10 Days or more

2.34.6445901-00244-00230
1 Piece(s)Available

8 Days or more

2.44.8445901-00244-00240
1 Piece(s)Available

8 Days or more

2.55445901-00244-00250
1 Piece(s)Available

8 Days or more

2.65.2645901-00244-00260
1 Piece(s)Available

8 Days or more

2.75.4645901-00244-00270
1 Piece(s)Available

8 Days or more

2.85.6645901-00244-00280
1 Piece(s)Available

8 Days or more

2.95.8645901-00244-00290
1 Piece(s)Available

8 Days or more

36645901-00244-00300
1 Piece(s)Available

8 Days or more

3.16.2645901-00244-00310
1 Piece(s)Available

8 Days or more

3.26.4645901-00244-00320
1 Piece(s)Available

8 Days or more

3.36.6645901-00244-00330
1 Piece(s)Available

8 Days or more

3.46.8645901-00244-00340
1 Piece(s)Available

8 Days or more

3.57645901-00244-00350
1 Piece(s)Available

8 Days or more

3.67.2645901-00244-00360
1 Piece(s)Available

8 Days or more

3.77.4645901-00244-00370
1 Piece(s)Available

8 Days or more

3.87.6645901-00244-00380
1 Piece(s)Available

8 Days or more

3.97.8645901-00244-00390
1 Piece(s)Available

8 Days or more

48645901-00244-00400
1 Piece(s)Available

8 Days or more

4.18.2645901-00244-00410
1 Piece(s)Available

8 Days or more

4.28.4645901-00244-00420
1 Piece(s)Available

8 Days or more

4.38.6645901-00244-00430
1 Piece(s)Available

8 Days or more

4.48.8645901-00244-00440
1 Piece(s)Available

8 Days or more

4.59645901-00244-00450
1 Piece(s)Available

8 Days or more

4.69.2650901-00244-00460
1 Piece(s)Available

8 Days or more

4.79.4650901-00244-00470
1 Piece(s)Available

8 Days or more

4.89.6650901-00244-00480
1 Piece(s)Available

8 Days or more

4.99.8650901-00244-00490
1 Piece(s)Available

8 Days or more

510650901-00244-00500
1 Piece(s)Available

8 Days or more

5.110.2650901-00244-00510
1 Piece(s)Available

8 Days or more

5.210.4650901-00244-00520
1 Piece(s)Available

8 Days or more

5.310.6650901-00244-00530
1 Piece(s)Available

8 Days or more

5.410.8650901-00244-00540
1 Piece(s)Available

8 Days or more

5.511650901-00244-00550
1 Piece(s)Available

8 Days or more

5.611.2655901-00244-00560
1 Piece(s)Available

8 Days or more

5.711.4655901-00244-00570
1 Piece(s)Available

8 Days or more

5.811.6655901-00244-00580
1 Piece(s)Available

8 Days or more

5.911.8655901-00244-00590
1 Piece(s)Available

8 Days or more

612655-01-00244-00600
1 Piece(s)Available

8 Days or more

6.112.2655-01-00244-00610
1 Piece(s)Available

8 Days or more

6.212.4655-01-00244-00620
1 Piece(s)Available

8 Days or more

6.312.6655-01-00244-00630
1 Piece(s)Available

8 Days or more

6.412.8655-01-00244-00640
1 Piece(s)Available

8 Days or more

6.513655-01-00244-00650
1 Piece(s)Available

10 Days or more

6.613.2860901-00244-00660
1 Piece(s)Available

10 Days or more

6.713.4860901-00244-00670
1 Piece(s)Available

10 Days or more

6.813.6860901-00244-00680
1 Piece(s)Available

10 Days or more

6.913.8860901-00244-00690
1 Piece(s)Available

8 Days or more

714860901-00244-00700
1 Piece(s)Available

8 Days or more

7.114.2860901-00244-00710
1 Piece(s)Available

10 Days or more

7.214.4860901-00244-00720
1 Piece(s)Available

10 Days or more

7.314.6860901-00244-00730
1 Piece(s)Available

10 Days or more

7.414.8860901-00244-00740
1 Piece(s)Available

8 Days or more

7.515860901-00244-00750
1 Piece(s)Available

8 Days or more

7.615.2860901-00244-00760
1 Piece(s)Available

10 Days or more

7.715.4860901-00244-00770
1 Piece(s)Available

8 Days or more

7.815.6860901-00244-00780
1 Piece(s)Available

8 Days or more

7.915.8860901-00244-00790
1 Piece(s)Available

8 Days or more

816860-01-00244-00800
1 Piece(s)Available

10 Days or more

8.116.2860-01-00244-00810
1 Piece(s)Available

8 Days or more

8.216.4860-01-00244-00820
1 Piece(s)Available

8 Days or more

8.316.6860-01-00244-00830
1 Piece(s)Available

8 Days or more

8.416.8860-01-00244-00840
1 Piece(s)Available

8 Days or more

8.517860-01-00244-00850
1 Piece(s)Available

10 Days or more

8.617.21065901-00244-00860
1 Piece(s)Available

10 Days or more

8.717.41065901-00244-00870
1 Piece(s)Available

10 Days or more

8.817.61065901-00244-00880
1 Piece(s)Available

10 Days or more

8.917.81065901-00244-00890
1 Piece(s)Available

8 Days or more

9181065901-00244-00900
1 Piece(s)Available

10 Days or more

9.118.21065901-00244-00910
1 Piece(s)Available

10 Days or more

9.218.41065901-00244-00920
1 Piece(s)Available

10 Days or more

9.318.61065901-00244-00930
1 Piece(s)Available

10 Days or more

9.418.81065901-00244-00940
1 Piece(s)Available

8 Days or more

9.5191065901-00244-00950
1 Piece(s)Available

10 Days or more

9.619.21070901-00244-00960
1 Piece(s)Available

10 Days or more

9.719.41070901-00244-00970
1 Piece(s)Available

10 Days or more

9.819.61070901-00244-00980
1 Piece(s)Available

10 Days or more

9.919.81070901-00244-00990

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support