(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, Semi-Long Blade End Mill NCM-4 (Part Numbers)

Champion Solid, Semi-Long Blade End Mill NCM-4
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCM-4-1.5
NCM-4-2.5
NCM-4-3.5
NCM-4-4.5
NCM-4-5
NCM-4-5.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

1.54.544501-00234-00150
1 Piece(s)Available

8 Days or more

2.5844501-00234-00250
1 Piece(s)Available

8 Days or more

3.51165001-00234-00350
1 Piece(s)Available

8 Days or more

4.51465501-00234-00450
1 Piece(s)Available

8 Days or more

51565501-00234-00500
1 Piece(s)Available

8 Days or more

5.51765501-00234-00550

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) (γ) Neck Angle(°) 9

Additional Products in this Category

Tech Support