(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGC2T SA Coated Carbide 2-Flute Short Blade

SAGC2T SA Coated Carbide 2-Flute Short Blade
  • Volume Discount

[Features]
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
· A general-purpose 2-flute type with pin angle specification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGC2T-0.5
SAGC2T-0.6
SAGC2T-0.7
SAGC2T-0.8
SAGC2T-0.9
SAGC2T-1
SAGC2T-1.1
SAGC2T-1.2
SAGC2T-1.3
SAGC2T-1.5
SAGC2T-1.6
SAGC2T-1.7
SAGC2T-1.8
SAGC2T-1.9
SAGC2T-2
SAGC2T-2.1
SAGC2T-2.2
SAGC2T-2.3
SAGC2T-2.4
SAGC2T-2.5
SAGC2T-2.6
SAGC2T-2.7
SAGC2T-2.9
SAGC2T-3
SAGC2T-3.1
SAGC2T-3.2
SAGC2T-3.3
SAGC2T-3.4
SAGC2T-3.5
SAGC2T-3.6
SAGC2T-3.8
SAGC2T-3.9
SAGC2T-4
SAGC2T-4.1
SAGC2T-4.2
SAGC2T-4.3
SAGC2T-4.5
SAGC2T-4.6
SAGC2T-4.7
SAGC2T-4.8
SAGC2T-5
SAGC2T-5.1
SAGC2T-5.2
SAGC2T-5.3
SAGC2T-5.4
SAGC2T-5.5
SAGC2T-5.6
SAGC2T-5.7
SAGC2T-5.8
SAGC2T-5.9
SAGC2T-6
SAGC2T-6.1
SAGC2T-6.2
SAGC2T-6.3
SAGC2T-6.4
SAGC2T-6.5
SAGC2T-6.6
SAGC2T-6.7
SAGC2T-6.8
SAGC2T-6.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

0.51350
1 Piece(s)Available

10 Days or more

0.61.2350
1 Piece(s)Available

10 Days or more

0.71.4350
1 Piece(s)Available

10 Days or more

0.81.6350
1 Piece(s)Available

10 Days or more

0.91.8350
1 Piece(s)Available

9 Days or more

12450
1 Piece(s)Available

10 Days or more

1.12.5450
1 Piece(s)Available

10 Days or more

1.22.5450
1 Piece(s)Available

10 Days or more

1.32.5450
1 Piece(s)Available

9 Days or more

1.53.5450
1 Piece(s)Available

10 Days or more

1.63.5450
1 Piece(s)Available

10 Days or more

1.73.5450
1 Piece(s)Available

10 Days or more

1.83.5450
1 Piece(s)Available

10 Days or more

1.93.5450
1 Piece(s)Available

9 Days or more

25450
1 Piece(s)Available

10 Days or more

2.15450
1 Piece(s)Available

10 Days or more

2.25450
1 Piece(s)Available

10 Days or more

2.35450
1 Piece(s)Available

10 Days or more

2.45450
1 Piece(s)Available

9 Days or more

2.56450
1 Piece(s)Available

10 Days or more

2.66450
1 Piece(s)Available

10 Days or more

2.76450
1 Piece(s)Available

10 Days or more

2.96450
1 Piece(s)Available

9 Days or more

310650
1 Piece(s)Available

10 Days or more

3.110650
1 Piece(s)Available

10 Days or more

3.210650
1 Piece(s)Available

10 Days or more

3.310650
1 Piece(s)Available

10 Days or more

3.410650
1 Piece(s)Available

9 Days or more

3.512650
1 Piece(s)Available

10 Days or more

3.612650
1 Piece(s)Available

10 Days or more

3.812650
1 Piece(s)Available

10 Days or more

3.912650
1 Piece(s)Available

9 Days or more

412660
1 Piece(s)Available

8 Days or more

4.112660
1 Piece(s)Available

10 Days or more

4.212660
1 Piece(s)Available

10 Days or more

4.312660
1 Piece(s)Available

9 Days or more

4.515660
1 Piece(s)Available

10 Days or more

4.615660
1 Piece(s)Available

10 Days or more

4.715660
1 Piece(s)Available

10 Days or more

4.815660
1 Piece(s)Available

8 Days or more

515660
1 Piece(s)Available

10 Days or more

5.115660
1 Piece(s)Available

10 Days or more

5.215660
1 Piece(s)Available

10 Days or more

5.315660
1 Piece(s)Available

10 Days or more

5.415660
1 Piece(s)Available

9 Days or more

5.515660
1 Piece(s)Available

10 Days or more

5.615660
1 Piece(s)Available

10 Days or more

5.715660
1 Piece(s)Available

10 Days or more

5.815660
1 Piece(s)Available

10 Days or more

5.915660
1 Piece(s)Available

9 Days or more

615660
1 Piece(s)Available

10 Days or more

6.120870
1 Piece(s)Available

8 Days or more

6.220870
1 Piece(s)Available

10 Days or more

6.320870
1 Piece(s)Available

10 Days or more

6.420870
1 Piece(s)Available

9 Days or more

6.520870
1 Piece(s)Available

10 Days or more

6.620870
1 Piece(s)Available

10 Days or more

6.720870
1 Piece(s)Available

10 Days or more

6.820870
1 Piece(s)Available

10 Days or more

6.920870

Loading...

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support