(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CPRS30N Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 30° Torsion

CPRS30N Two-Flute Long-Neck Radius for Processing Aluminum/Resin, 30° Torsion
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
CPRS30N2040-030-10
CPRS30N2060-050-20
CPRS30N2080-030-30
CPRS30N2080-060-30
CPRS30N2100-030-36
CPRS30N2100-080-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

11 Days or more

40.35506103.6316°
1 Piece(s)Available

11 Days or more

60.58606205.43-
1 Piece(s)Available

11 Days or more

80.310808307.82-
1 Piece(s)Available

11 Days or more

80.610808307.82-
1 Piece(s)Available

11 Days or more

100.3128010369.82-
1 Piece(s)Available

11 Days or more

100.8128010369.82-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Radius
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (Θ) 30° twist

Additional Products in this Category

Tech Support