(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UT COAT 2-Flute Long-Neck Ball CSLEB

UT COAT 2-Flute Long-Neck Ball CSLEB
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiCN
•Shank Taper Angle Bta (°): 11°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSELB2001-003
CSELB2001-005
CSELB2002-003
CSELB2002-005
CSELB2002-005-6
CSELB2002-0075
CSELB2002-010
CSELB2002-010-6
CSELB2002-015
CSELB2002-020
CSELB2002-025
CSELB2002-030
CSELB2003-005
CSELB2003-006
CSELB2003-0075
CSELB2003-010
CSELB2003-010-6
CSELB2003-015
CSELB2003-015-6
CSELB2003-020
CSELB2003-020-6
CSELB2003-025
CSELB2003-030
CSELB2003-040
CSELB2003-050
CSELB2004-005
CSELB2004-0075
CSELB2004-010
CSELB2004-010-6
CSELB2004-015
CSELB2004-015-6
CSELB2004-020
CSELB2004-020-6
CSELB2004-025
CSELB2004-025-6
CSELB2004-030
CSELB2004-030-6
CSELB2004-035
CSELB2004-040
CSELB2004-040-6
CSELB2004-045
CSELB2004-050
CSELB2004-060
CSELB2005-010
CSELB2005-015
CSELB2005-015-6
CSELB2005-020
CSELB2005-020-6
CSELB2005-025
CSELB2005-025-6
CSELB2005-030
CSELB2005-030-6
CSELB2005-035
CSELB2005-040
CSELB2005-040-6
CSELB2005-045
CSELB2005-050
CSELB2005-055
CSELB2005-060
CSELB2005-070
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
JAN Code Trusco Code With/Without Torsion Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

8 Days or more

0.050.08450.34-0.002~0.0024560295087408771-9957NA0.09511°
1 Piece(s)Available

10 Days or more

0.050.08450.54-0.002~0.0024560295087415771-9965NA0.09511°
1 Piece(s)Available

10 Days or more

0.10.16450.34-0.005~0.0054560295081147485-2095Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.16450.54-0.005~0.0054560295078635470-0252Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.16500.56-0.005~0.0054560295085749772-0017Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.16450.754-0.005~0.0054560295081154485-2109Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.164514-0.005~0.0054560295078642470-0261Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.165016-0.005~0.0054560295085756772-0025Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.16451.54-0.005~0.0054560295081161485-2117Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.164524-0.005~0.0054560295079533470-0520Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.16452.54-0.005~0.0054560295081178485-2125Available0.1911°
1 Piece(s)Available

10 Days or more

0.10.164534-0.005~0.0054560295081185485-2133Available0.1911°
1 Piece(s)Available

10 Days or more

0.150.24450.54-0.005~0.0054560295078659470-0279Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.24450.64-0.005~0.0054560295085763772-0033Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.24450.754-0.005~0.0054560295081192485-2141Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.244514-0.005~0.0054560295078666470-0287Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.245016-0.005~0.0054560295085770772-0041Available0.2911°
1 Piece(s)Available

8 Days or more

0.150.24451.54-0.005~0.0054560295078673470-0295Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.24501.56-0.005~0.0054560295085787772-0050Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.244524-0.005~0.0054560295078680470-0309Available0.2911°
1 Piece(s)Available

8 Days or more

0.150.245026-0.005~0.0054560295085794772-0068Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.24452.54-0.005~0.0054560295081208485-2150Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.244534-0.005~0.0054560295081215485-2168Available0.2911°
1 Piece(s)Available

10 Days or more

0.150.244544-0.005~0.0054560295081222485-2176Available0.2911°
1 Piece(s)Available

8 Days or more

0.150.244554-0.005~0.0054560295085800772-0076Available0.2911°
1 Piece(s)Available

10 Days or more

0.20.32450.54-0.005~0.0054560295079540470-0538Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32450.754-0.005~0.0054560295081239485-2184Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324514-0.005~0.0054560295078697470-0317Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.325016-0.005~0.0054560295085817772-0084Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32451.54-0.005~0.0054560295078703470-0325Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32501.56-0.005~0.0054560295085824772-0092Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324524-0.005~0.0054560295078710470-0333Available0.3911°
1 Piece(s)Available

8 Days or more

0.20.325026-0.005~0.0054560295085831772-0106Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32452.54-0.005~0.0054560295081246485-2192Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32502.56-0.005~0.0054560295085848772-0114Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324534-0.005~0.0054560295078727470-0341Available0.3911°
1 Piece(s)Available

8 Days or more

0.20.325036-0.005~0.0054560295085855772-0122Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.32453.54-0.005~0.0054560295081253485-2206Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324544-0.005~0.0054560295078734470-0350Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.325046-0.005~0.0054560295085862772-0131Available0.3911°
1 Piece(s)Available

8 Days or more

0.20.32454.54-0.005~0.0054560295085879772-0149Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324554-0.005~0.0054560295081260485-2214Available0.3911°
1 Piece(s)Available

10 Days or more

0.20.324564-0.005~0.0054560295081277485-2222Available0.3911°
1 Piece(s)Available

10 Days or more

0.250.44514-0.005~0.0054560295078741470-0368Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.4451.54-0.005~0.0054560295081284485-2231Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.4501.56-0.005~0.0054560295085886772-0157Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.44524-0.005~0.0054560295078758470-0376Available0.4911°
1 Piece(s)Available

8 Days or more

0.250.45026-0.005~0.0054560295085893772-0165Available0.4911°
1 Piece(s)Available

8 Days or more

0.250.4452.54-0.005~0.0054560295081291485-2249Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.4502.56-0.005~0.0054560295085909772-0173Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.44534-0.005~0.0054560295081307485-2257Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.45036-0.005~0.0054560295085916772-0181Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.4453.54-0.005~0.0054560295085923772-0190Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.44544-0.005~0.0054560295078765470-0384Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.45046-0.005~0.0054560295085930772-0203Available0.4911°
1 Piece(s)Available

8 Days or more

0.250.4454.54-0.005~0.0054560295085947772-0211Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.44554-0.005~0.0054560295081314485-2265Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.4455.54-0.005~0.0054560295085954772-0220Available0.4911°
1 Piece(s)Available

10 Days or more

0.250.44564-0.005~0.0054560295078772470-0392Available0.4911°
1 Piece(s)Available

8 Days or more

0.250.44574-0.005~0.0054560295085961772-0238Available0.4911°

Loading...

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating TiCN Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support