(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DCLS DIA Coated, for Graphite Processing, 2-Flute Long Neck Square

DCLS DIA Coated, for Graphite Processing, 2-Flute Long Neck Square
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCLS2004-020
DCLS2004-040
DCLS2004-060
DCLS2005-020
DCLS2005-040
DCLS2005-060
DCLS2006-020
DCLS2006-040
DCLS2006-060
DCLS2006-080
DCLS2006-100
DCLS2010-040
DCLS2010-060
DCLS2010-080
DCLS2010-100
DCLS2010-160
DCLS2010-210
DCLS2015-060
DCLS2015-100
DCLS2015-160
DCLS2015-210
DCLS2020-060
DCLS2020-100
DCLS2020-160
DCLS2020-210
DCLS2020-260
DCLS2030-160
DCLS2030-320
DCLS2040-210
DCLS2040-320
DCLS2040-420
DCLS2060-420
DCLS2060-630
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

10 Days or more

0.40.844520.3716°2.262.432.572.682.89
1 Piece(s)Available

8 Days or more

0.40.844540.3716°4.44.634.84.975.34
1 Piece(s)Available

10 Days or more

0.40.844560.3716°6.516.7777.247.79
1 Piece(s)Available

8 Days or more

0.5144520.4716°2.322.522.682.823.07
1 Piece(s)Available

10 Days or more

0.5144540.4716°4.484.744.955.135.51
1 Piece(s)Available

10 Days or more

0.5144560.4716°6.66.917.157.47.96
1 Piece(s)Available

10 Days or more

0.61.244520.5716°2.362.62.782.953.23
1 Piece(s)Available

10 Days or more

0.61.244540.5716°4.554.855.085.295.68
1 Piece(s)Available

10 Days or more

0.61.244560.5716°6.697.047.317.568.13
1 Piece(s)Available

10 Days or more

0.61.244580.5716°8.89.199.519.8410.58
1 Piece(s)Available

10 Days or more

0.61.2445100.5716°10.911.3311.7112.1213.03
1 Piece(s)Available

10 Days or more

1244540.9616°4.574.865.095.35.7
1 Piece(s)Available

8 Days or more

1244560.9616°6.77.057.327.578.14
1 Piece(s)Available

10 Days or more

1244580.9616°8.829.29.529.8510.59
1 Piece(s)Available

10 Days or more

12445100.9616°10.9111.3411.7212.1313.04
1 Piece(s)Available

10 Days or more

12450160.9616°17.1617.7318.3218.9620.38
1 Piece(s)Available

10 Days or more

12455210.9616°22.3323.0523.8224.6526.5
1 Piece(s)Available

8 Days or more

1.5344561.4416°6.176.376.586.817.33
1 Piece(s)Available

10 Days or more

1.53445101.4416°10.2910.6310.9811.3712.22
1 Piece(s)Available

10 Days or more

1.53450161.4416°16.4817.0217.5918.219.56
1 Piece(s)Available

10 Days or more

1.53455211.4416°21.6422.3423.0923.89No interference
1 Piece(s)Available

10 Days or more

2445061.916°6.226.426.646.877.39
1 Piece(s)Available

10 Days or more

24450101.916°10.3510.6811.0411.4312.28
1 Piece(s)Available

10 Days or more

24450161.916°16.5317.0717.6518.26No interference
1 Piece(s)Available

8 Days or more

24455211.916°21.6922.423.1523.95No interference
1 Piece(s)Available

10 Days or more

24455261.916°26.8527.7228.6518.26No interference
1 Piece(s)Available

10 Days or more

36670162.916°16.5317.0717.6536.4819.63
1 Piece(s)Available

10 Days or more

36680322.916°33.0434.1135.2523.94No interference
1 Piece(s)Available

10 Days or more

48670213.9116°21.6822.3923.14No interferenceNo interference
1 Piece(s)Available

10 Days or more

48670323.9116°33.0334.135.24No interferenceNo interference
1 Piece(s)Available

10 Days or more

48680423.9116°43.3444.75No interferenceNo interferenceNo interference
1 Piece(s)Available

8 Days or more

612680425.71-No interferenceNo interferenceNo interferenceNo interferenceNo interference
1 Piece(s)Available

10 Days or more

6126120635.71-No interferenceNo interferenceNo interferenceNo interferenceNo interference

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2 Model Long-Neck Square
Coating Dia Coat Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support