(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indoor Thermometer-Hygrometer - Digital, Wall/Desktop Type (Part Numbers)

Indoor Thermometer-Hygrometer - Digital, Wall/Desktop Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Digital thermometer/hygrometer used for room temperature/humidity control.
[Features]
· Digital display can be read at a glance. Digital thermo-hygrometer (C) displays comfort.
· Built-in stand for stand-alone use, as well as wall-mounting using hook holes.
· 72948: The temperature and moisture are displayed by a sensor built into the body.
· 72985: Comfort is displayed in five stages.
· 72989: The temperature and moisture are displayed by a sensor built into the body.
· Press the "Max/Min" button to display the maximum and minimum temperatures and humidities for a certain period.
[Applications]
· Ideal for temperature control in homes, classrooms, and offices.

PDF

Part Number

Configured Part Number is shown.

72985

 
Part Number
72985
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -5 – 50 Drip-proof and Waterproof function NA
Measured humidity range(%RH) 30~95 Type Discomfort index meter Accuracy (Temperature)(°C) 0-40: ±1/otherwise: ±2
Accuracy (Humidity) 30-95% ±10% * Reference values when outside the measured range Power Supply AAA Alkaline Batteries x 1 (With Monitor Batteries) Mass(g) 137
Main Body Size(mm) 108×102×20 Material ABS Resin Features A digital temperature/humidity meter with a large display (character height: 16 mm) that can be read at a glance. Displays comfort in 5 stages.
Application For temperature/humidity management of homes, classrooms and offices.

Please check the type/dimensions/specifications of the part 72985 in the Indoor Thermometer-Hygrometer - Digital, Wall/Desktop Type series.

Additional Products in this Category

Tech Support