(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Thermometer - EA728AK-1

Digital Thermometer - EA728AK-1
  • Volume Discount

[Product Specifications]
・Measurement range--50 to 250℃
・Resolution-0.1℃(-19.9 to 199.9℃), 1℃(other)
・Accuracy-±1℃(-10 to +100℃)、±2℃(-30 to -10℃, +100 to +200℃), ±3℃(+200 to +250℃)
・Power supply-LR44x1 pc(included)
・Size-Body:53(W) x 14(D) x 28(H)mm, sensor:dia.3.4 x 120mm, code length:0.9m
・Weight-30g
・With sucker

Part Number

Configured Part Number is shown.

EA728AK-1

Part Number
EA728AK-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728AK-1 in the Digital Thermometer - EA728AK-1 series.

Additional Products in this Category

Tech Support