(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This elastic grindstone is made by adhering abrasive grains onto a specially designed foundation of hard rubber, which ensures superior grinding performance and wear resistance. Very flexible compared to conventional hard grindstones and closely fits the shape of all kinds of work materials.
Part Number
Configured Part Number is shown.
GCM-SET
Loading...
Model Number | Outer Diameter (mm) |
Thickness (mm) |
Shaft Diameter (mm) |
Shaft Length (mm) |
GCM-SET | 4 | 13 | 3 | 30 |
[ ! ] This product is sold as a set.
1 Pack Includes 30 Pieces
Model | Set Product | Grit Size(#) | 120 / 80 / 180 / 600 / 320 / 220 | Shaft Diameter d(mm) | 3 |
---|---|---|---|---|---|
Thickness T(mm) | 13 | Shaft Length(mm) | 30 | Major Diameter(mm) | 4 |
Please check the type/dimensions/specifications of the part GCM-SET in the Mounted Points - Rubber Grindstone Trial Set of 30, GCM-SET series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy