(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Carpenter's Square

Compact Carpenter's Square
  • Volume Discount

A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· A small type that is handy for carrying around.
[Applications]
· Ideal for measuring length, right angle checking, and scribing.

Part Number

Configured Part Number is shown.

12017

Part Number
12017
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measuring Range(mm) 300×150 Shape Same thickness Scale mm
Surface Finish Stainless Steel Material Stainless Steel Long branch (short branch)(mm) 330(165)
Thickness(mm) 1.1 Width(mm) 15 Front surface scale long branch (inner scale) 5mm pitch 30 cm
Front surface scale short branch (outer scale) 15cm Front surface scale short branch (inner scale) 5mm pitch 15 cm Back surface scale long branch (outer scale) 30cm
Back surface scale long branch (inner scale) Cornered Back surface scale short branch (outer scale) 15cm Back surface scale short branch (inner scale) Rounded
Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.2 Mass(g) 57

Additional Products in this Category

Tech Support