(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX445 MUGEN-COATING 4-Flute LEAD 45 End Mill (MX445-2)

MX445 MUGEN-COATING 4-Flute LEAD 45 End Mill MX445-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

MX445-2

 
Part Number
MX445-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

2104501208-00095-002000~-0.01

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Please check the type/dimensions/specifications of the part MX445-2 in the MX445 MUGEN-COATING 4-Flute LEAD 45 End Mill series.

Products like this...

Part Number
MX445-1.5
MX445-10
MX445-12
MX445-2.5
MX445-3
MX445-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1.57.54451208-00095-001500~-0.01
1 Piece(s)Available

8 Days or more

105010100-08-00095-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

126012105-08-00095-01200-0.01~-0.03
1 Piece(s)Available

8 Days or more

2.512.54501208-00095-002500~-0.01
1 Piece(s)Available

8 Days or more

3156551208-00095-003000~-0.01
1 Piece(s)Available

8 Days or more

3.517.56601208-00095-003500~-0.015

Additional Products in this Category

Tech Support