(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX440 MUGEN-COATING 4-Flute LEAD 40 End Mill (MX440-1)

MX440 MUGEN-COATING 4-Flute LEAD 40 End Mill MX440-1
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

MX440-1

 
Part Number
MX440-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1444512゜08-00090-001000~-0.01

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MX440-1 in the MX440 MUGEN-COATING 4-Flute LEAD 40 End Mill series.

Products like this...

Part Number
MX440-1.5
MX440-10
MX440-12
MX440-2
MX440-2.5
MX440-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1.5644512゜08-00090-001500~-0.01
1 Piece(s)Available

8 Days or more

104010100-08-00090-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

124812105-08-00090-01200-0.01~-0.03
1 Piece(s)Available

8 Days or more

2844512゜08-00090-002000~-0.01
1 Piece(s)Available

8 Days or more

2.51044512゜08-00090-002500~-0.01
1 Piece(s)Available

8 Days or more

31265012゜08-00090-003000~-0.01

Additional Products in this Category

Tech Support