(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MX430 MUGEN-COATING 4-Flute LEAD 30 End Mill (Part Numbers)

MX430 MUGEN-COATING 4-Flute LEAD 30 End Mill
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: TiAlN
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX430-1
MX430-1.5
MX430-2
MX430-2.5
MX430-3
MX430-3.5
MX430-4
MX430-4.5
MX430-5
MX430-5.5
MX430-6
MX430-8
MX430-10
MX430-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

1244512゜08-00080-001000~-0.01
1 Piece(s)Available

8 Days or more

1.5344512゜08-00080-001500~-0.01
1 Piece(s)Available

8 Days or more

2444512゜08-00080-002000~-0.01
1 Piece(s)Available

8 Days or more

2.5544512゜08-00080-002500~-0.01
1 Piece(s)Available

8 Days or more

3664512゜08-00080-003000~-0.01
1 Piece(s)Available

8 Days or more

3.5764512゜08-00080-003500~-0.015
1 Piece(s)Available

8 Days or more

4864512゜08-00080-004000~-0.015
1 Piece(s)Available

8 Days or more

4.5965012゜08-00080-004500~-0.015
1 Piece(s)Available

8 Days or more

51065012゜08-00080-005000~-0.015
1 Piece(s)Available

8 Days or more

5.51165012゜08-00080-005500~-0.015
1 Piece(s)Available

8 Days or more

612650-08-00080-00600-0.01~-0.025
1 Piece(s)Available

8 Days or more

816865-08-00080-00800-0.01~-0.03
1 Piece(s)Available

8 Days or more

10201075-08-00080-01000-0.01~-0.03
1 Piece(s)Available

8 Days or more

12241280-08-00080-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support