(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels (Part Numbers)

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.005~-0.005

PDF

Part Number

Configured Part Number is shown.

MHRH230R-0.6-R0.05-4

 
Part Number
MHRH230R-0.6-R0.05-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.60.050.54544.264.454.664.885.4108-00227-060530.56

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Radius
Link Diameter (d)(mm) 4 Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group)
Helix Angle (Θ) Standard torsion (30-40°) R Precision(µm) 0.005~-0.005 (γ) Neck Angle(°) 12°

Please check the type/dimensions/specifications of the part MHRH230R-0.6-R0.05-4 in the MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels series.

Products like this...

Part Number
MHRH230R-0.2-R0.05-2
MHRH230R-0.3-R0.05-1
MHRH230R-0.3-R0.05-1.5
MHRH230R-0.6-R0.05-6
MHRH230R-0.6-R0.1-2
MHRH230R-0.6-R0.1-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.20.050.154522.132.222.322.432.708-00227-020570.18
1 Piece(s)Available

8 Days or more

0.30.050.254511.081.131.181.241.3708-00227-030510.28
1 Piece(s)Available

8 Days or more

0.30.050.25451.51.611.681.751.842.0308-00227-030520.28
1 Piece(s)Available

8 Days or more

0.60.050.54566.356.636.947.288.0708-00227-060550.56
1 Piece(s)Available

8 Days or more

0.60.10.54522.172.272.372.482.7408-00227-061010.56
1 Piece(s)Available

8 Days or more

0.60.10.54544.264.454.654.875.408-00227-061030.56

Additional Products in this Category

Tech Support