(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SSR200 CBN Super Speed Radius End Mill

SSR200 CBN Super Speed Radius End Mill
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): No Helix/ None
•Coating: Non-Coated
•R Precision (µm): 0.005~-0.005

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSR200-0.2-R0.02-0.5
SSR200-0.2-R0.02-1
SSR200-0.2-R0.03-0.5
SSR200-0.2-R0.03-1
SSR200-0.2-R0.05-0.5
SSR200-0.2-R0.05-1
SSR200-0.3-R0.02-0.5
SSR200-0.3-R0.02-1
SSR200-0.3-R0.02-1.5
SSR200-0.3-R0.02-2
SSR200-0.3-R0.03-0.5
SSR200-0.3-R0.03-1
SSR200-0.3-R0.03-1.5
SSR200-0.3-R0.03-2
SSR200-0.3-R0.05-0.5
SSR200-0.3-R0.05-1
SSR200-0.3-R0.05-1.5
SSR200-0.3-R0.05-2
SSR200-0.4-R0.02-0.5
SSR200-0.4-R0.02-1
SSR200-0.4-R0.02-1.5
SSR200-0.4-R0.02-2
SSR200-0.4-R0.03-0.5
SSR200-0.4-R0.03-1
SSR200-0.4-R0.03-1.5
SSR200-0.4-R0.03-2
SSR200-0.4-R0.05-0.5
SSR200-0.4-R0.05-1
SSR200-0.4-R0.05-1.5
SSR200-0.4-R0.05-2
SSR200-0.4-R0.1-0.5
SSR200-0.4-R0.1-1
SSR200-0.4-R0.1-1.5
SSR200-0.4-R0.1-2
SSR200-0.5-R0.02-0.5
SSR200-0.5-R0.02-1
SSR200-0.5-R0.02-1.5
SSR200-0.5-R0.02-2.5
SSR200-0.5-R0.03-0.5
SSR200-0.5-R0.03-1
SSR200-0.5-R0.03-1.5
SSR200-0.5-R0.03-2.5
SSR200-0.5-R0.05-0.5
SSR200-0.5-R0.05-1
SSR200-0.5-R0.05-1.5
SSR200-0.5-R0.05-2.5
SSR200-0.5-R0.1-0.5
SSR200-0.5-R0.1-1
SSR200-0.5-R0.1-1.5
SSR200-0.5-R0.1-2.5
SSR200-0.6-R0.02-0.5
SSR200-0.6-R0.02-1
SSR200-0.6-R0.02-1.5
SSR200-0.6-R0.02-2.5
SSR200-0.6-R0.03-0.5
SSR200-0.6-R0.03-1
SSR200-0.6-R0.03-1.5
SSR200-0.6-R0.03-2.5
SSR200-0.6-R0.05-0.5
SSR200-0.6-R0.05-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Manufacturer Code Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.20.020.08500.501-00490-020210.18
1 Piece(s)Available

8 Days or more

0.20.020.0850101-00490-020220.18
1 Piece(s)Available

8 Days or more

0.20.030.08500.501-00490-020310.18
1 Piece(s)Available

8 Days or more

0.20.030.0850101-00490-020320.18
1 Piece(s)Available

8 Days or more

0.20.050.08500.501-00490-020510.18
1 Piece(s)Available

8 Days or more

0.20.050.0850101-00490-020520.18
1 Piece(s)Available

8 Days or more

0.30.020.13500.501-00490-030210.28
1 Piece(s)Available

8 Days or more

0.30.020.1350101-00490-030220.28
1 Piece(s)Available

8 Days or more

0.30.020.13501.501-00490-030230.28
1 Piece(s)Available

8 Days or more

0.30.020.1350201-00490-030240.28
1 Piece(s)Available

8 Days or more

0.30.030.13500.501-00490-030310.28
1 Piece(s)Available

8 Days or more

0.30.030.1350101-00490-030320.28
1 Piece(s)Available

8 Days or more

0.30.030.13501.501-00490-030330.28
1 Piece(s)Available

8 Days or more

0.30.030.1350201-00490-030340.28
1 Piece(s)Available

8 Days or more

0.30.050.13500.501-00490-030510.28
1 Piece(s)Available

8 Days or more

0.30.050.1350101-00490-030520.28
1 Piece(s)Available

8 Days or more

0.30.050.13501.501-00490-030530.28
1 Piece(s)Available

8 Days or more

0.30.050.1350201-00490-030540.28
1 Piece(s)Available

8 Days or more

0.40.020.24500.501-00490-040210.37
1 Piece(s)Available

8 Days or more

0.40.020.2450101-00490-040220.37
1 Piece(s)Available

8 Days or more

0.40.020.24501.501-00490-040230.37
1 Piece(s)Available

8 Days or more

0.40.020.2450201-00490-040240.37
1 Piece(s)Available

8 Days or more

0.40.030.24500.501-00490-040310.37
1 Piece(s)Available

8 Days or more

0.40.030.2450101-00490-040320.37
1 Piece(s)Available

8 Days or more

0.40.030.24501.501-00490-040330.37
1 Piece(s)Available

8 Days or more

0.40.030.2450201-00490-040340.37
1 Piece(s)Available

8 Days or more

0.40.050.24500.501-00490-040510.37
1 Piece(s)Available

8 Days or more

0.40.050.2450101-00490-040520.37
1 Piece(s)Available

8 Days or more

0.40.050.24501.501-00490-040530.37
1 Piece(s)Available

8 Days or more

0.40.050.2450201-00490-040540.37
1 Piece(s)Available

8 Days or more

0.40.10.24500.501-00490-041010.37
1 Piece(s)Available

8 Days or more

0.40.10.2450101-00490-041020.37
1 Piece(s)Available

8 Days or more

0.40.10.24501.501-00490-041030.37
1 Piece(s)Available

8 Days or more

0.40.10.2450201-00490-041040.37
1 Piece(s)Available

8 Days or more

0.50.020.3480.501-00490-050200.46
1 Piece(s)Available

8 Days or more

0.50.020.350101-00490-050220.46
1 Piece(s)Available

8 Days or more

0.50.020.3501.501-00490-050210.46
1 Piece(s)Available

8 Days or more

0.50.020.3502.501-00490-050230.46
1 Piece(s)Available

8 Days or more

0.50.030.3480.501-00490-050300.46
1 Piece(s)Available

8 Days or more

0.50.030.350101-00490-050320.46
1 Piece(s)Available

8 Days or more

0.50.030.3501.501-00490-050310.46
1 Piece(s)Available

8 Days or more

0.50.030.3502.501-00490-050330.46
1 Piece(s)Available

8 Days or more

0.50.050.3480.501-00490-050500.46
1 Piece(s)Available

8 Days or more

0.50.050.350101-00490-050520.46
1 Piece(s)Available

8 Days or more

0.50.050.3491.501-00490-050510.46
1 Piece(s)Available

8 Days or more

0.50.050.3492.501-00490-050530.46
1 Piece(s)Available

8 Days or more

0.50.10.3480.501-00490-051000.46
1 Piece(s)Available

8 Days or more

0.50.10.350101-00490-051020.46
1 Piece(s)Available

8 Days or more

0.50.10.3491.501-00490-051010.46
1 Piece(s)Available

8 Days or more

0.50.10.3492.501-00490-051030.46
1 Piece(s)Available

8 Days or more

0.60.020.3480.501-00490-060210.56
1 Piece(s)Available

8 Days or more

0.60.020.350101-00490-060220.56
1 Piece(s)Available

8 Days or more

0.60.020.3501.501-00490-060230.56
1 Piece(s)Available

8 Days or more

0.60.020.3502.501-00490-060240.56
1 Piece(s)Available

8 Days or more

0.60.030.3480.501-00490-060310.56
1 Piece(s)Available

8 Days or more

0.60.030.350101-00490-060320.56
1 Piece(s)Available

8 Days or more

0.60.030.3501.501-00490-060330.56
1 Piece(s)Available

8 Days or more

0.60.030.3502.501-00490-060340.56
1 Piece(s)Available

8 Days or more

0.60.050.3480.501-00490-060510.56
1 Piece(s)Available

8 Days or more

0.60.050.350101-00490-060520.56

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 2 Model Radius
Link Diameter (d)(mm) 4 Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating Non-Coated
Helix Angle (Θ) No torsion R Precision(µm) 0.005~-0.005 Neck Angle(°) 15゜

Additional Products in this Category

Tech Support