(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSBL230 MUGEN-COATING Long Ball End Mill

MSBL230 MUGEN-COATING Long Ball End Mill
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSBL230-R0.1
MSBL230-R0.2
MSBL230-R0.3
MSBL230-R0.4
MSBL230-R0.5
MSBL230-R0.6
MSBL230-R0.7
MSBL230-R0.8
MSBL230-R0.9
MSBL230-R0.15
MSBL230-R0.25
MSBL230-R0.35
MSBL230-R0.45
MSBL230-R0.55
MSBL230-R0.65
MSBL230-R0.75
MSBL230-R0.85
MSBL230-R0.95
MSBL230-R1
MSBL230-R1.1
MSBL230-R1.2
MSBL230-R1.3
MSBL230-R1.4
MSBL230-R1.5
MSBL230-R1.6
MSBL230-R1.7
MSBL230-R1.8
MSBL230-R1.9
MSBL230-R1.25
MSBL230-R2
MSBL230-R2.1
MSBL230-R2.2
MSBL230-R2.3
MSBL230-R2.4
MSBL230-R2.5
MSBL230-R2.6
MSBL230-R2.7
MSBL230-R2.8
MSBL230-R2.9
MSBL230-R3
MSBL230-R4
MSBL230-R5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.10.570308-00510-000100.29
1 Piece(s)Available

8 Days or more

0.2170308-00510-000200.49
1 Piece(s)Available

8 Days or more

0.31.570308-00510-000300.69
1 Piece(s)Available

8 Days or more

0.4270308-00510-000400.89
1 Piece(s)Available

8 Days or more

0.52.570308-00510-0005019
1 Piece(s)Available

8 Days or more

0.6370308-00510-000601.29
1 Piece(s)Available

8 Days or more

0.73.570308-00510-000701.49
1 Piece(s)Available

8 Days or more

0.8470308-00510-000801.69
1 Piece(s)Available

8 Days or more

0.94.570308-00510-000901.89
1 Piece(s)Available

8 Days or more

0.150.7570308-00510-000150.39
1 Piece(s)Available

8 Days or more

0.251.2570308-00510-000250.59
1 Piece(s)Available

8 Days or more

0.351.7570308-00510-000350.79
1 Piece(s)Available

8 Days or more

0.452.2570308-00510-000450.99
1 Piece(s)Available

8 Days or more

0.552.7570308-00510-000551.19
1 Piece(s)Available

8 Days or more

0.653.2570308-00510-000651.39
1 Piece(s)Available

8 Days or more

0.753.7570308-00510-000751.59
1 Piece(s)Available

8 Days or more

0.854.2570308-00510-000851.79
1 Piece(s)Available

8 Days or more

0.954.7570308-00510-000951.99
1 Piece(s)Available

8 Days or more

1570308-00510-0010029
1 Piece(s)Available

8 Days or more

1.15.580308-00510-001102.29
1 Piece(s)Available

8 Days or more

1.2680308-00510-001202.49
1 Piece(s)Available

8 Days or more

1.36.580308-00510-001302.69
1 Piece(s)Available

8 Days or more

1.4780308-00510-001402.89
1 Piece(s)Available

8 Days or more

1.57.580308-00510-001503-
1 Piece(s)Available

8 Days or more

1.68120308-00510-001603.2-
1 Piece(s)Available

8 Days or more

1.78.5120308-00510-001703.4-
1 Piece(s)Available

8 Days or more

1.89120408-00510-001803.69
1 Piece(s)Available

8 Days or more

1.99.5120408-00510-001903.89
1 Piece(s)Available

8 Days or more

1.256.2580308-00510-001252.59
1 Piece(s)Available

8 Days or more

210120408-00510-002004-
1 Piece(s)Available

8 Days or more

2.110.5150408-00510-002104.2-
1 Piece(s)Available

8 Days or more

2.211150408-00510-002204.4-
1 Piece(s)Available

8 Days or more

2.311.5150608-00510-002304.69
1 Piece(s)Available

8 Days or more

2.412150608-00510-002404.89
1 Piece(s)Available

8 Days or more

2.512.5150608-00510-0025059
1 Piece(s)Available

8 Days or more

2.613150608-00510-002605.29
1 Piece(s)Available

8 Days or more

2.713.5150608-00510-002705.49
1 Piece(s)Available

8 Days or more

2.814150608-00510-002805.69
1 Piece(s)Available

8 Days or more

2.914.5150608-00510-002905.89
1 Piece(s)Available

8 Days or more

315150608-00510-003006-
1 Piece(s)Available

8 Days or more

420160808-00510-004008-
1 Piece(s)Available

8 Days or more

5252001008-00510-0050010-

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support