(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill (Part Numbers)

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHR230R-0.2-R0.05-0.5-4
MHR230R-0.2-R0.05-0.5-6
MHR230R-0.2-R0.05-1-4
MHR230R-0.2-R0.05-1-6
MHR230R-0.2-R0.05-1.5-4
MHR230R-0.2-R0.05-2-4
MHR230R-0.3-R0.05-1-4
MHR230R-0.3-R0.05-1-6
MHR230R-0.3-R0.05-1.5-4
MHR230R-0.3-R0.05-2-4
MHR230R-0.3-R0.05-2-6
MHR230R-0.3-R0.05-2.5-4
MHR230R-0.3-R0.05-3-4
MHR230R-0.4-R0.05-1-4
MHR230R-0.4-R0.05-1.5-4
MHR230R-0.4-R0.05-2-4
MHR230R-0.4-R0.05-2-6
MHR230R-0.4-R0.05-3-4
MHR230R-0.4-R0.05-3-6
MHR230R-0.4-R0.05-4-4
MHR230R-0.4-R0.05-4-6
MHR230R-0.4-R0.1-1-4
MHR230R-0.4-R0.1-1.5-4
MHR230R-0.4-R0.1-2-4
MHR230R-0.4-R0.1-2-6
MHR230R-0.4-R0.1-3-4
MHR230R-0.4-R0.1-3-6
MHR230R-0.4-R0.1-4-4
MHR230R-0.4-R0.1-4-6
MHR230R-0.5-R0.05-1-4
MHR230R-0.5-R0.05-2-4
MHR230R-0.5-R0.05-2-6
MHR230R-0.5-R0.05-3-4
MHR230R-0.5-R0.05-3-6
MHR230R-0.5-R0.05-4-4
MHR230R-0.5-R0.05-4-6
MHR230R-0.5-R0.05-5-4
MHR230R-0.5-R0.05-5-6
MHR230R-0.5-R0.05-6-4
MHR230R-0.5-R0.1-1-4
MHR230R-0.5-R0.1-2-4
MHR230R-0.5-R0.1-2-6
MHR230R-0.5-R0.1-3-4
MHR230R-0.5-R0.1-3-6
MHR230R-0.5-R0.1-4-4
MHR230R-0.5-R0.1-4-6
MHR230R-0.5-R0.1-5-4
MHR230R-0.5-R0.1-5-6
MHR230R-0.5-R0.1-6-4
MHR230R-0.6-R0.05-2-4
MHR230R-0.6-R0.05-2-6
MHR230R-0.6-R0.05-3-4
MHR230R-0.6-R0.05-4-4
MHR230R-0.6-R0.05-4-6
MHR230R-0.6-R0.05-6-4
MHR230R-0.6-R0.05-6-6
MHR230R-0.6-R0.05-8-4
MHR230R-0.6-R0.1-2-4
MHR230R-0.6-R0.1-3-4
MHR230R-0.6-R0.1-4-4
MHR230R-0.6-R0.1-4-6
MHR230R-0.6-R0.1-6-4
MHR230R-0.6-R0.1-6-6
MHR230R-0.6-R0.1-8-4
MHR230R-0.6-R0.2-2-4
MHR230R-0.6-R0.2-3-4
MHR230R-0.6-R0.2-4-4
MHR230R-0.6-R0.2-6-4
MHR230R-0.6-R0.2-8-4
MHR230R-0.7-R0.05-4-4
MHR230R-0.7-R0.05-4-6
MHR230R-0.7-R0.05-6-4
MHR230R-0.7-R0.05-6-6
MHR230R-0.7-R0.1-4-4
MHR230R-0.7-R0.1-4-6
MHR230R-0.7-R0.1-6-4
MHR230R-0.7-R0.1-6-6
MHR230R-0.8-R0.05-4-4
MHR230R-0.8-R0.05-4-6
MHR230R-0.8-R0.05-6-4
MHR230R-0.8-R0.05-6-6
MHR230R-0.8-R0.05-8-4
MHR230R-0.8-R0.05-8-6
MHR230R-0.8-R0.1-4-4
MHR230R-0.8-R0.1-4-6
MHR230R-0.8-R0.1-6-4
MHR230R-0.8-R0.1-6-6
MHR230R-0.8-R0.1-8-4
MHR230R-0.8-R0.1-8-6
MHR230R-0.8-R0.2-4-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.20.050.154540.50.005~-0.0050.570.590.620.650.7108-00221-020500.1812°
1 Piece(s)Available

8 Days or more

0.20.050.155060.50.005~-0.0050.570.590.620.650.7108-00220-020010.1812°
1 Piece(s)Available

8 Days or more

0.20.050.1545410.005~-0.0051.091.141.191.241.3808-00221-020510.1812°
1 Piece(s)Available

8 Days or more

0.20.050.1550610.005~-0.0051.091.141.191.241.3808-00220-020020.1812°
1 Piece(s)Available

8 Days or more

0.20.050.154541.50.005~-0.0051.611.681.761.842.0408-00221-020520.1812°
1 Piece(s)Available

8 Days or more

0.20.050.1545420.005~-0.0052.132.232.332.442.7108-00221-020530.1812°
1 Piece(s)Available

12 Days or more

0.30.050.2545410.005~-0.0051.091.141.191.241.3808-00221-030500.2812°
1 Piece(s)Available

8 Days or more

0.30.050.2550610.005~-0.0051.091.141.191.241.3808-00220-030010.2812°
1 Piece(s)Available

8 Days or more

0.30.050.254541.50.005~-0.0051.611.681.761.842.0408-00221-030510.2812°
1 Piece(s)Available

8 Days or more

0.30.050.2545420.005~-0.0052.132.232.332.442.7108-00221-030520.2812°
1 Piece(s)Available

8 Days or more

0.30.050.2550620.005~-0.0052.132.232.332.442.7108-00220-030020.2812°
1 Piece(s)Available

8 Days or more

0.30.050.254542.50.005~-0.0052.652.772.93.043.3708-00221-030530.2812°
1 Piece(s)Available

8 Days or more

0.30.050.2545430.005~-0.0053.183.323.473.644.0408-00221-030540.2812°
1 Piece(s)Available

8 Days or more

0.40.050.345410.005~-0.0051.111.161.221.271.4108-00221-040500.3712°
1 Piece(s)Available

8 Days or more

0.40.050.34541.50.005~-0.0051.641.711.791.872.0708-00221-040510.3712°
1 Piece(s)Available

8 Days or more

0.40.050.345420.005~-0.0052.162.252.362.472.7408-00221-040520.3712°
1 Piece(s)Available

8 Days or more

0.40.050.350620.005~-0.0052.162.252.362.472.7408-00220-040050.3712°
1 Piece(s)Available

8 Days or more

0.40.050.345430.005~-0.0053.23.343.53.674.0708-00221-040530.3712°
1 Piece(s)Available

8 Days or more

0.40.050.350630.005~-0.0053.23.343.53.674.0708-00220-040060.3712°
1 Piece(s)Available

8 Days or more

0.40.050.345440.005~-0.0054.244.434.644.875.408-00221-040540.3712°
1 Piece(s)Available

8 Days or more

0.40.050.350640.005~-0.0054.244.434.644.875.408-00220-040070.3712°
1 Piece(s)Available

8 Days or more

0.40.10.345410.005~-0.0051.111.161.211.261.3908-00221-041000.3712°
1 Piece(s)Available

8 Days or more

0.40.10.34541.50.005~-0.0051.631.71.781.862.0608-00221-041010.3712°
1 Piece(s)Available

8 Days or more

0.40.10.345420.005~-0.0052.162.252.352.462.7208-00221-041020.3712°
1 Piece(s)Available

8 Days or more

0.40.10.350620.005~-0.0052.162.252.352.462.7208-00220-040110.3712°
1 Piece(s)Available

8 Days or more

0.40.10.345430.005~-0.0053.23.343.493.664.0508-00221-041030.3712°
1 Piece(s)Available

8 Days or more

0.40.10.350630.005~-0.0053.23.343.493.664.0508-00220-040130.3712°
1 Piece(s)Available

8 Days or more

0.40.10.345440.005~-0.0054.244.434.634.865.3908-00221-041040.3712°
1 Piece(s)Available

8 Days or more

0.40.10.350640.005~-0.0054.244.434.634.865.3908-00220-040120.3712°
1 Piece(s)Available

8 Days or more

0.50.050.445410.005~-0.0051.141.191.241.31.4408-00221-050500.4612°
1 Piece(s)Available

8 Days or more

0.50.050.445420.005~-0.0052.182.282.382.52.7708-00221-050510.4612°
1 Piece(s)Available

8 Days or more

0.50.050.450620.005~-0.0052.182.282.382.52.7708-00220-050050.4612°
1 Piece(s)Available

8 Days or more

0.50.050.445430.005~-0.0053.223.373.523.74.108-00221-050520.4612°
1 Piece(s)Available

8 Days or more

0.50.050.450630.005~-0.0053.223.373.523.74.108-00220-050060.4612°
1 Piece(s)Available

8 Days or more

0.50.050.445440.005~-0.0054.274.464.674.95.4308-00221-050530.4612°
1 Piece(s)Available

8 Days or more

0.50.050.450640.005~-0.0054.274.464.674.95.4308-00220-050070.4612°
1 Piece(s)Available

8 Days or more

0.50.050.445450.005~-0.0055.315.555.816.096.7608-00221-050540.4612°
1 Piece(s)Available

8 Days or more

0.50.050.450650.005~-0.0055.315.555.816.096.7608-00220-050080.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445460.005~-0.0056.356.646.957.298.108-00221-050550.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445410.005~-0.0051.141.181.241.291.4208-00221-051000.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445420.005~-0.0052.182.272.382.492.7508-00221-051010.4612°
1 Piece(s)Available

8 Days or more

0.50.10.450620.005~-0.0052.182.272.382.492.7508-00220-050110.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445430.005~-0.0053.223.363.523.694.0908-00221-051020.4612°
1 Piece(s)Available

8 Days or more

0.50.10.450630.005~-0.0053.223.363.523.694.0908-00220-050130.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445440.005~-0.0054.274.454.664.895.4208-00221-051030.4612°
1 Piece(s)Available

8 Days or more

0.50.10.450640.005~-0.0054.274.454.664.895.4208-00220-050120.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445450.005~-0.0055.315.545.86.086.7508-00221-051040.4612°
1 Piece(s)Available

8 Days or more

0.50.10.450650.005~-0.0055.315.545.86.086.7508-00220-050140.4612°
1 Piece(s)Available

8 Days or more

0.50.10.445460.005~-0.0056.356.636.947.288.0808-00221-051050.4612°
1 Piece(s)Available

8 Days or more

0.60.050.545420.005~-0.0052.182.282.382.52.7708-00221-060500.5612°
1 Piece(s)Available

8 Days or more

0.60.050.550620.005~-0.0052.182.282.382.52.7708-00220-060050.5612°
1 Piece(s)Available

8 Days or more

0.60.050.545430.005~-0.0053.223.373.523.74.108-00221-060510.5612°
1 Piece(s)Available

8 Days or more

0.60.050.545440.005~-0.0054.274.464.674.95.4308-00221-060520.5612°
1 Piece(s)Available

8 Days or more

0.60.050.550640.005~-0.0054.274.464.674.95.4308-00220-060070.5612°
1 Piece(s)Available

8 Days or more

0.60.050.545460.005~-0.0056.356.646.957.298.108-00221-060530.5612°
1 Piece(s)Available

8 Days or more

0.60.050.550660.005~-0.0056.356.646.957.298.108-00220-060090.5612°
1 Piece(s)Available

8 Days or more

0.60.050.550480.005~-0.0058.448.829.239.6910.7608-00221-060540.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545420.005~-0.0052.182.272.382.492.7508-00221-061000.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545430.005~-0.0053.223.363.523.694.0908-00221-061010.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545440.005~-0.0054.274.454.664.895.4208-00221-061020.5612°
1 Piece(s)Available

8 Days or more

0.60.10.550640.005~-0.0054.274.454.664.895.4208-00220-060110.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545460.005~-0.0056.356.636.947.288.0808-00221-061030.5612°
1 Piece(s)Available

8 Days or more

0.60.10.550660.005~-0.0056.356.636.947.288.0808-00220-060120.5612°
1 Piece(s)Available

8 Days or more

0.60.10.550480.005~-0.0058.448.819.229.6810.7408-00221-061040.5612°
1 Piece(s)Available

8 Days or more

0.60.20.545420.005~-0.0052.182.262.362.472.7208-00221-062000.5612°
1 Piece(s)Available

8 Days or more

0.60.20.545430.005~-0.0053.223.353.53.674.0508-00221-062010.5612°
1 Piece(s)Available

10 Days or more

0.60.20.545440.005~-0.0054.264.444.644.875.3808-00221-062020.5612°
1 Piece(s)Available

8 Days or more

0.60.20.545460.005~-0.0056.356.626.937.268.0508-00221-062030.5612°
1 Piece(s)Available

8 Days or more

0.60.20.550480.005~-0.0058.438.89.219.6610.7108-00221-062040.5612°
1 Piece(s)Available

8 Days or more

0.70.050.5545440.005~-0.0054.274.464.674.95.4308-00221-070500.6612°
1 Piece(s)Available

8 Days or more

0.70.050.5550640.005~-0.0054.274.464.674.95.4308-00220-070050.6612°
1 Piece(s)Available

8 Days or more

0.70.050.5545460.005~-0.0056.356.646.957.298.108-00221-070510.6612°
1 Piece(s)Available

8 Days or more

0.70.050.5550660.005~-0.0056.356.646.957.298.108-00220-070060.6612°
1 Piece(s)Available

8 Days or more

0.70.10.5545440.005~-0.0054.274.454.664.895.4208-00221-071000.6612°
1 Piece(s)Available

8 Days or more

0.70.10.5550640.005~-0.0054.274.454.664.895.4208-00220-070110.6612°
1 Piece(s)Available

8 Days or more

0.70.10.5545460.005~-0.0056.356.636.947.288.0808-00221-071010.6612°
1 Piece(s)Available

8 Days or more

0.70.10.5550660.005~-0.0056.356.636.947.288.0808-00220-070120.6612°
1 Piece(s)Available

8 Days or more

0.80.050.6545440.005~-0.0054.274.464.674.95.4308-00221-080500.7612°
1 Piece(s)Available

8 Days or more

0.80.050.6550640.005~-0.0054.274.464.674.95.4308-00220-080050.7612°
1 Piece(s)Available

8 Days or more

0.80.050.6545460.005~-0.0056.356.646.957.298.108-00221-080510.7612°
1 Piece(s)Available

8 Days or more

0.80.050.6550660.005~-0.0056.356.646.957.298.108-00220-080060.7612°
1 Piece(s)Available

8 Days or more

0.80.050.6550480.005~-0.0058.448.829.239.6910.7608-00221-080520.7612°
1 Piece(s)Available

8 Days or more

0.80.050.6550680.005~-0.0058.448.829.239.6910.7608-00220-080070.7612°
1 Piece(s)Available

8 Days or more

0.80.10.6545440.005~-0.0054.274.454.664.895.4208-00221-081000.7612°
1 Piece(s)Available

8 Days or more

0.80.10.6550640.005~-0.0054.274.454.664.895.4208-00220-080110.7612°
1 Piece(s)Available

10 Days or more

0.80.10.6545460.005~-0.0056.356.636.947.288.0808-00221-081010.7612°
1 Piece(s)Available

8 Days or more

0.80.10.6550660.005~-0.0056.356.636.947.288.0808-00220-080120.7612°
1 Piece(s)Available

8 Days or more

0.80.10.6550480.005~-0.0058.448.819.229.6810.7408-00221-081020.7612°
1 Piece(s)Available

8 Days or more

0.80.10.6550680.005~-0.0058.448.819.229.6810.7408-00220-080130.7612°
1 Piece(s)Available

8 Days or more

0.80.20.6545440.005~-0.0054.264.444.644.875.3808-00221-082000.7612°

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support