(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill (Part Numbers)

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

MHR230R-0.6-R0.05-6-6

 
Part Number
MHR230R-0.6-R0.05-6-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.60.050.550660.005~-0.0056.356.646.957.298.108-00220-060090.5612°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part MHR230R-0.6-R0.05-6-6 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.

Products like this...

Part Number
MHR230R-0.2-R0.05-1-6
MHR230R-0.2-R0.05-1.5-4
MHR230R-0.2-R0.05-2-4
MHR230R-0.6-R0.05-8-4
MHR230R-0.6-R0.1-2-4
MHR230R-0.6-R0.1-3-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.20.050.1550610.005~-0.0051.091.141.191.241.3808-00220-020020.1812°
1 Piece(s)Available

8 Days or more

0.20.050.154541.50.005~-0.0051.611.681.761.842.0408-00221-020520.1812°
1 Piece(s)Available

8 Days or more

0.20.050.1545420.005~-0.0052.132.232.332.442.7108-00221-020530.1812°
1 Piece(s)Available

8 Days or more

0.60.050.550480.005~-0.0058.448.829.239.6910.7608-00221-060540.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545420.005~-0.0052.182.272.382.492.7508-00221-061000.5612°
1 Piece(s)Available

8 Days or more

0.60.10.545430.005~-0.0053.223.363.523.694.0908-00221-061010.5612°

Additional Products in this Category

Tech Support