(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AL3D-2DLC Aluminum-Only End Mill (DLC Coating)

AL3D-2DLC Aluminum-Only End Mill (DLC Coating)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: Sharp Corner
•Coating: DLC
•Work Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AL3D2DLC-1
AL3D2DLC-1.5
AL3D2DLC-2
AL3D2DLC-2.5
AL3D2DLC-3
AL3D2DLC-4
AL3D2DLC-5
AL3D2DLC-6
AL3D2DLC-7
AL3D2DLC-8
AL3D2DLC-9
AL3D2DLC-10
AL3D2DLC-11
AL3D2DLC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

13445901-00635-00100
1 Piece(s)Available

8 Days or more

1.54.5445901-00635-00150
1 Piece(s)Available

8 Days or more

26445901-00635-00200
1 Piece(s)Available

8 Days or more

2.57.5445901-00635-00250
1 Piece(s)Available

8 Days or more

39650901-00635-00300
1 Piece(s)Available

8 Days or more

412650901-00635-00400
1 Piece(s)Available

8 Days or more

515655901-00635-00500
1 Piece(s)Available

8 Days or more

618660-01-00635-00600
1 Piece(s)Available

8 Days or more

721870901-00635-00700
1 Piece(s)Available

8 Days or more

824870-01-00635-00800
1 Piece(s)Available

8 Days or more

9271075901-00635-00900
1 Piece(s)Available

8 Days or more

10301075-01-00635-01000
1 Piece(s)Available

8 Days or more

11331290901-00635-01100
1 Piece(s)Available

8 Days or more

12361290-01-00635-01200

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 2 Model Square
Coating DLC Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support