(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HLRS2000 HM Coated 2 Flute Long-Neck Radius

HLRS2000 HM Coated 2 Flute Long-Neck Radius
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Blade Diameter Tolerance (mm): 0~-0.015

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLRS2004-01-010
HLRS2004-01-015
HLRS2004-01-020
HLRS2004-01-030
HLRS2004-01-040
HLRS2005-005-010
HLRS2005-005-020
HLRS2005-005-030
HLRS2005-005-040
HLRS2005-005-050
HLRS2005-01-010
HLRS2005-01-020
HLRS2005-01-030
HLRS2005-01-040
HLRS2005-01-050
HLRS2005-01-060
HLRS2006-005-020
HLRS2006-005-030
HLRS2006-005-040
HLRS2006-005-060
HLRS2006-005-080
HLRS2006-01-020
HLRS2006-01-030
HLRS2006-01-040
HLRS2006-01-060
HLRS2006-01-080
HLRS2006-02-020
HLRS2006-02-030
HLRS2006-02-040
HLRS2006-02-060
HLRS2006-02-080
HLRS2007-01-040
HLRS2007-01-060
HLRS2008-005-040
HLRS2008-005-060
HLRS2008-005-080
HLRS2008-01-040
HLRS2008-01-060
HLRS2008-01-080
HLRS2008-02-040
HLRS2008-02-060
HLRS2008-02-080
HLRS2010-005-020
HLRS2010-005-030
HLRS2010-005-040
HLRS2010-005-050
HLRS2010-005-060
HLRS2010-005-080
HLRS2010-005-100
HLRS2010-005-120
HLRS2010-005-160
HLRS2010-005-200
HLRS2010-01-020
HLRS2010-01-030
HLRS2010-01-040
HLRS2010-01-050
HLRS2010-01-060
HLRS2010-01-080
HLRS2010-01-100
HLRS2010-01-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

10 Days or more

0.40.10.450410.3816°1.281.381.461.551.69
1 Piece(s)Available

10 Days or more

0.40.10.45041.50.3816°1.761.92.012.112.28
1 Piece(s)Available

8 Days or more

0.40.10.450420.3816°2.32.462.582.692.89
1 Piece(s)Available

10 Days or more

0.40.10.450430.3816°3.383.563.713.834.06
1 Piece(s)Available

8 Days or more

0.40.10.450440.3816°4.444.644.814.955.2
1 Piece(s)Available

10 Days or more

0.50.050.550410.4816°1.341.451.571.671.86
1 Piece(s)Available

10 Days or more

0.50.050.550420.4816°2.372.552.712.843.08
1 Piece(s)Available

10 Days or more

0.50.050.550430.4816°3.453.673.8544.27
1 Piece(s)Available

8 Days or more

0.50.050.550440.4816°4.524.774.975.145.44
1 Piece(s)Available

8 Days or more

0.50.050.550450.4816°5.585.856.076.266.58
1 Piece(s)Available

10 Days or more

0.50.10.550410.4816°1.341.451.561.661.85
1 Piece(s)Available

10 Days or more

0.50.10.550420.4816°2.372.552.72.833.07
1 Piece(s)Available

8 Days or more

0.50.10.550430.4816°3.453.673.8444.26
1 Piece(s)Available

10 Days or more

0.50.10.550440.4816°4.524.764.965.135.43
1 Piece(s)Available

10 Days or more

0.50.10.550450.4816°5.585.856.076.256.57
1 Piece(s)Available

10 Days or more

0.50.10.550460.4816°6.636.937.167.367.7
1 Piece(s)Available

10 Days or more

0.60.050.650420.5816°2.382.612.792.9453.22
1 Piece(s)Available

10 Days or more

0.60.050.650430.5816°3.483.743.954.1254.3
1 Piece(s)Available

10 Days or more

0.60.050.650440.5816°4.564.855.085.2755.67
1 Piece(s)Available

10 Days or more

0.60.050.650460.5816°6.687.037.37.558.12
1 Piece(s)Available

10 Days or more

0.60.050.650480.5816°8.799.189.59.8310.56
1 Piece(s)Available

10 Days or more

0.60.10.650420.5816°2.372.62.782.933.2
1 Piece(s)Available

10 Days or more

0.60.10.650430.5816°3.473.733.944.114.28
1 Piece(s)Available

10 Days or more

0.60.10.650440.5816°4.554.845.075.265.65
1 Piece(s)Available

8 Days or more

0.60.10.650460.5816°6.687.037.37.548.1
1 Piece(s)Available

10 Days or more

0.60.10.650480.5816°8.799.189.59.8210.55
1 Piece(s)Available

10 Days or more

0.60.20.650420.5816°2.342.562.742.93.18
1 Piece(s)Available

10 Days or more

0.60.20.650430.5816°3.443.73.914.094.41
1 Piece(s)Available

10 Days or more

0.60.20.650440.5816°4.534.825.055.235.61
1 Piece(s)Available

8 Days or more

0.60.20.650460.5816°6.667.017.287.518.06
1 Piece(s)Available

10 Days or more

0.60.20.650480.5816°8.799.179.489.8110.53
1 Piece(s)Available

10 Days or more

0.70.10.750440.6816°4.554.845.075.265.65
1 Piece(s)Available

10 Days or more

0.70.10.750460.6816°6.687.037.37.548.1
1 Piece(s)Available

10 Days or more

0.80.050.850440.7816°4.564.855.085.285.67
1 Piece(s)Available

10 Days or more

0.80.050.850460.7816°6.687.037.37.558.12
1 Piece(s)Available

10 Days or more

0.80.050.850480.7816°8.799.189.59.8310.56
1 Piece(s)Available

10 Days or more

0.80.10.850440.7816°4.554.845.075.265.65
1 Piece(s)Available

8 Days or more

0.80.10.850460.7816°6.687.037.37.548.1
1 Piece(s)Available

8 Days or more

0.80.10.850480.7816°8.799.189.59.8210.55
1 Piece(s)Available

10 Days or more

0.80.20.850440.7816°4.534.825.055.235.61
1 Piece(s)Available

10 Days or more

0.80.20.850460.7816°6.667.017.287.518.06
1 Piece(s)Available

10 Days or more

0.80.20.850480.7816°8.799.179.489.8110.53
1 Piece(s)Available

10 Days or more

10.05150420.9516°2.512.862.73.013.28
1 Piece(s)Available

10 Days or more

10.05150430.9516°3.593.824.014.184.51
1 Piece(s)Available

10 Days or more

10.05150440.9516°4.724.925.145.335.73
1 Piece(s)Available

8 Days or more

10.05150450.9516°5.726.016.256.476.95
1 Piece(s)Available

10 Days or more

10.05150460.9516°6.777.097.357.618.18
1 Piece(s)Available

8 Days or more

10.05150480.9516°8.879.249.559.8810.62
1 Piece(s)Available

10 Days or more

10.051504100.9516°10.9711.3711.7512.1613.07
1 Piece(s)Available

10 Days or more

10.051504120.9516°13.0513.513.9614.4415.52
1 Piece(s)Available

10 Days or more

10.051504160.9516°17.217.7618.3618.9920.41
1 Piece(s)Available

8 Days or more

10.051504200.9516°21.3322.0222.7623.5525.31
1 Piece(s)Available

10 Days or more

10.1150420.9516°2.532.712.883.013.27
1 Piece(s)Available

10 Days or more

10.1150430.9516°3.583.8144.184.49
1 Piece(s)Available

10 Days or more

10.1150440.9516°4.674.935.145.335.72
1 Piece(s)Available

10 Days or more

10.1150450.9516°5.7166.246.466.94
1 Piece(s)Available

10 Days or more

10.1150460.9516°6.787.17.367.68.17
1 Piece(s)Available

10 Days or more

10.1150480.9516°8.889.249.569.8810.61
1 Piece(s)Available

10 Days or more

10.11504100.9516°10.9711.3711.7612.1613.06
1 Piece(s)Available

8 Days or more

10.11554120.9516°13.0513.513.9614.4415.51

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) 30° twist
Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support