(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - V Coated, for Thin Plate Use, V-SS-NRT

Forming Taps - V Coated, for Thin Plate Use, V-SS-NRT
  • Volume Discount

Ideal for tapping soft steel thin plate with a tensile strength of 700 N/mm² or less. Suppresses production of whiskers, flashes, and chipping.

PDF

Part Number

Configured Part Number is shown.

V-SS-NRT-M6X1

 
Part Number
V-SS-NRT-M6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M6 Pitch, Number of Threading(mm) 1
Chamfer threads 8P Tool Material Type Vanadium high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole Coating Y/N Available
Coating Type TiCN L(mm) 62 Accuracy RH7
Shank diameter(mm) 6 Protrusion Available Tool No. 8310951

Please check the type/dimensions/specifications of the part V-SS-NRT-M6X1 in the Forming Taps - V Coated, for Thin Plate Use, V-SS-NRT series.

Additional Products in this Category

Tech Support