(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - TiN Coated, Grooveless, TIN-NRT

Forming Taps - TiN Coated, Grooveless, TIN-NRT
  • Volume Discount

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-NRT-B-RH3-NO0-80UNF
TIN-NRT-B-RH3-NO1-64UNC
TIN-NRT-B-RH3-NO1-72UNF
TIN-NRT-B-RH3-NO2-64UNF
TIN-NRT-B-RH4-M1X0.25
TIN-NRT-B-RH4-M1.2X0.25
TIN-NRT-B-RH4-M1.4X0.3
TIN-NRT-B-RH4-M1.6X0.35
TIN-NRT-B-RH4-M1.7X0.35
TIN-NRT-B-RH4-M1.8X0.35
TIN-NRT-B-RH4-M2X0.4
TIN-NRT-B-RH4-M2.3X0.4
TIN-NRT-B-RH4-M2.5X0.45
TIN-NRT-B-RH4-M2.6X0.45
TIN-NRT-B-RH4-M3.5X0.6
TIN-NRT-B-RH4-NO2-56UNC
TIN-NRT-B-RH4-NO3-48UNC
TIN-NRT-B-RH4-NO3-56UNF
TIN-NRT-B-RH4-NO4-48UNF
TIN-NRT-B-RH5-1/4-28UNF
TIN-NRT-B-RH5-M1X0.25
TIN-NRT-B-RH5-M1.2X0.25
TIN-NRT-B-RH5-M1.4X0.3
TIN-NRT-B-RH5-M1.6X0.35
TIN-NRT-B-RH5-M1.7X0.35
TIN-NRT-B-RH5-M1.8X0.35
TIN-NRT-B-RH5-M2X0.4
TIN-NRT-B-RH5-M2.3X0.4
TIN-NRT-B-RH5-M2.5X0.45
TIN-NRT-B-RH5-M2.6X0.45
TIN-NRT-B-RH5-M3X0.5
TIN-NRT-B-RH5-NO0-80UNF
TIN-NRT-B-RH5-NO1-64UNC
TIN-NRT-B-RH5-NO1-72UNF
TIN-NRT-B-RH5-NO2-64UNF
TIN-NRT-B-RH5-NO4-40UNC
TIN-NRT-B-RH5-NO5-40UNC
TIN-NRT-B-RH5-NO5-44UNF
TIN-NRT-B-RH5-NO6-32UNC
TIN-NRT-B-RH5-NO6-40UNF
TIN-NRT-B-RH5-NO8-32UNC
TIN-NRT-B-RH5-NO8-36UNF
TIN-NRT-B-RH5-NO10-32UNF
TIN-NRT-B-RH5-NO12-28UNF
TIN-NRT-B-RH6-1/4-20UNC
TIN-NRT-B-RH6-M1.7X0.35
TIN-NRT-B-RH6-M2X0.4
TIN-NRT-B-RH6-M2.3X0.4
TIN-NRT-B-RH6-M2.5X0.45
TIN-NRT-B-RH6-M2.6X0.45
TIN-NRT-B-RH6-M4X0.7
TIN-NRT-B-RH6-M5X0.8
TIN-NRT-B-RH6-M7X1
TIN-NRT-B-RH6-NO2-56UNC
TIN-NRT-B-RH6-NO3-48UNC
TIN-NRT-B-RH6-NO3-56UNF
TIN-NRT-B-RH6-NO4-48UNF
TIN-NRT-B-RH6-NO10-24UNC
TIN-NRT-B-RH6-NO12-24UNC
TIN-NRT-B-RH7-1/4-28UNF
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

UnifiedNo0UN802P36RH3-310Available8307401
1 Piece(s)Available

8 Days or more

UnifiedNo1UN642P36RH3-311Available8307409
1 Piece(s)Available

8 Days or more

UnifiedNo1UN722P36RH3-311Available8307417
1 Piece(s)Available

8 Days or more

UnifiedNo2UN642P42RH3-313Available8307433
1 Piece(s)Available

8 Days or more

MeterM10.252P30RH4-37-21591
1 Piece(s)Available

8 Days or more

MeterM1.20.252P32RH4-38-21603
1 Piece(s)Available

8 Days or more

MeterM1.40.32P34RH4-39-21609
1 Piece(s)Available

17 Days or more

MeterM1.60.352P36RH4-310-21615
1 Piece(s)Available

8 Days or more

MeterM1.70.352P36RH4-311-21621
1 Piece(s)Available

8 Days or more

MeterM1.80.352P36RH4-311-21627
1 Piece(s)Available

17 Days or more

MeterM20.42P40RH4-312-21633
1 Piece(s)Available

8 Days or more

MeterM2.30.42P42RH4-313-21657
1 Piece(s)Available

8 Days or more

MeterM2.50.452P44RH4-314-21669
1 Piece(s)Available

8 Days or more

MeterM2.60.452P44RH4-314-21681
1 Piece(s)Available

8 Days or more

MeterM3.50.62P48RH41849-10735
1 Piece(s)Available

8 Days or more

UnifiedNo2UN562P42RH4-313Available8307425
1 Piece(s)Available

8 Days or more

UnifiedNo3UN482P44RH4-314-8307441
1 Piece(s)Available

8 Days or more

UnifiedNo3UN562P44RH4-314-8307449
1 Piece(s)Available

8 Days or more

UnifiedNo4UN482P44RH4-315-8307465
1 Piece(s)Available

8 Days or more

Unified1/4UN282P62RH524614-8307561
1 Piece(s)Available

8 Days or more

MeterM10.252P30RH5-37-21593
1 Piece(s)Available

8 Days or more

MeterM1.20.252P32RH5-38-21605
1 Piece(s)Available

8 Days or more

MeterM1.40.32P34RH5-39-21611
1 Piece(s)Available

8 Days or more

MeterM1.60.352P36RH5-310-21617
1 Piece(s)Available

8 Days or more

MeterM1.70.352P36RH5-311-21623
1 Piece(s)Available

8 Days or more

MeterM1.80.352P36RH5-311-21629
1 Piece(s)Available

8 Days or more

MeterM20.42P40RH5-312-21635
1 Piece(s)Available

8 Days or more

MeterM2.30.42P42RH5-313-21659
1 Piece(s)Available

8 Days or more

MeterM2.50.452P44RH5-314-21671
1 Piece(s)Available

17 Days or more

MeterM2.60.452P44RH5-314-21683
1 Piece(s)Available

8 Days or more

MeterM30.52P46RH51849-10731
1 Piece(s)Available

8 Days or more

UnifiedNo0UN802P36RH5-310Available8307405
1 Piece(s)Available

8 Days or more

UnifiedNo1UN642P36RH5-311Available8307413
1 Piece(s)Available

8 Days or more

UnifiedNo1UN722P36RH5-311Available8307421
1 Piece(s)Available

8 Days or more

UnifiedNo2UN642P42RH5-313Available8307437
1 Piece(s)Available

8 Days or more

UnifiedNo4UN402P44RH5-315-8307457
1 Piece(s)Available

8 Days or more

UnifiedNo5UN402P46RH51849-8307473
1 Piece(s)Available

8 Days or more

UnifiedNo5UN442P46RH51849-8307481
1 Piece(s)Available

8 Days or more

UnifiedNo6UN322P48RH51849-8307489
1 Piece(s)Available

8 Days or more

UnifiedNo6UN402P48RH51849-8307497
1 Piece(s)Available

8 Days or more

UnifiedNo8UN322P52RH520510-8307505
1 Piece(s)Available

8 Days or more

UnifiedNo8UN362P52RH520510-8307513
1 Piece(s)Available

8 Days or more

UnifiedNo10UN322P60RH5225.511-8307529
1 Piece(s)Available

8 Days or more

UnifiedNo12UN282P60RH5225.511-8307545
1 Piece(s)Available

8 Days or more

Unified1/4UN202P62RH624614-8307553
1 Piece(s)Available

8 Days or more

MeterM1.70.352P36RH6-311-21625
1 Piece(s)Available

8 Days or more

MeterM20.42P40RH6-312-21637
1 Piece(s)Available

8 Days or more

MeterM2.30.42P42RH6-313-21661
1 Piece(s)Available

8 Days or more

MeterM2.50.452P44RH6-314-21673
1 Piece(s)Available

8 Days or more

MeterM2.60.452P44RH6-314-21685
1 Piece(s)Available

8 Days or more

MeterM40.72P52RH620510-10739
1 Piece(s)Available

8 Days or more

MeterM50.82P60RH6225.511-10743
1 Piece(s)Available

8 Days or more

MeterM712P65RH6266.213-10751
1 Piece(s)Available

8 Days or more

UnifiedNo2UN562P42RH6-313Available8307429
1 Piece(s)Available

8 Days or more

UnifiedNo3UN482P44RH6-314-8307445
1 Piece(s)Available

8 Days or more

UnifiedNo3UN562P44RH6-314-8307453
1 Piece(s)Available

8 Days or more

UnifiedNo4UN482P44RH6-315-8307469
1 Piece(s)Available

8 Days or more

UnifiedNo10UN242P60RH6225.511-8307521
1 Piece(s)Available

8 Days or more

UnifiedNo12UN242P60RH6225.511-8307537
1 Piece(s)Available

8 Days or more

Unified1/4UN282P62RH724614-8307565

Loading...

Basic Information

Tool Material Type Vanadium high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For blind hole Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support