(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT (SFT-S-TPT-1-11)

Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT SFT-S-TPT-1-11
  • Volume Discount

Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.

PDF

Part Number

Configured Part Number is shown.

SFT-S-TPT-1-11

 
Part Number
SFT-S-TPT-1-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R111952643513778

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Magnesium Alloy (MC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Protrusion Available

Please check the type/dimensions/specifications of the part SFT-S-TPT-1-11 in the Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT series.

Products like this...

Part Number
SFT-S-TPT-1/2-14
SFT-S-TPT-1/4-19
SFT-S-TPT-1/8-28
SFT-S-TPT-3/4-14
SFT-S-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/214801842713774
1 Piece(s)Available

8 Days or more

R1/4196211419.513772
1 Piece(s)Available

8 Days or more

R1/828558316.513771
1 Piece(s)Available

8 Days or more

R3/414852342913776
1 Piece(s)Available

17 Days or more

R3/819651442113773

Additional Products in this Category

Tech Support